
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- High torque
- Exceptional concentricity
- Self-centering
- Axial hub position fixed during clamping
- Metric shafts 18 mm to 200mm
- Inch shafts 3/4 to 4 inch
- Larger sizes on request
- 203 - 34,151 ft-lb
Unit of Measure
1 2
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790498392 | N/A SLD-1450-IN-3/4 | N/A 0.750 in19.05 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 226.00 ft·lb |
| 69790498393 | N/A SLD-1450-IN-7/8 | N/A 0.875 in22.23 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 264.00 ft·lb |
| 69790498394 | N/A SLD-1450-IN-1 | N/A 1.000 in25.40 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 302.00 ft·lb |
| 69790498395 | N/A SLD-1450-IN-1-1/8 | N/A 1.125 in28.58 mm | N/A +0 -0.0016 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 339.00 ft·lb |
| 69790498396 | N/A SLD-1450-IN-1-3/16 | N/A 1.188 in30.18 mm | N/A +0 -0.0016 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 358.00 ft·lb |
| 69790498397 | N/A SLD-1450-IN-1-1/4 | N/A 1.250 in31.75 mm | N/A +0 -0.0016 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9656.00 lbf | N/A 503.00 ft·lb |
| 69790498398 | N/A SLD-1450-IN-1-3/8 | N/A 1.375 in34.93 mm | N/A +0 -0.0016 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9656.00 lbf | N/A 553.00 ft·lb |
| 69790498399 | N/A SLD-1450-IN-1-7/16 | N/A 1.438 in36.53 mm | N/A +0 -0.0016 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9656.00 lbf | N/A 578.00 ft·lb |
| 69790498400 | N/A SLD-1450-IN-1-1/2 | N/A 1.500 in38.10 mm | N/A +0 -0.0016 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9656.00 lbf | N/A 604.00 ft·lb |
| 69790498401 | N/A SLD-1450-IN-1-5/8 | N/A 1.625 in41.28 mm | N/A +0 -0.0016 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 17866.00 lbf | N/A 1210.00 ft·lb |
| 69790498402 | N/A SLD-1450-IN-1-11/16 | N/A 1.688 in42.88 mm | N/A +0 -0.0016 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 17866.00 lbf | N/A 1256.00 ft·lb |
| 69790498403 | N/A SLD-1450-IN-1-3/4 | N/A 1.750 in44.45 mm | N/A +0 -0.0016 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 17866.00 lbf | N/A 1303.00 ft·lb |
| 69790498404 | N/A SLD-1450-IN-1-7/8 | N/A 1.875 in47.63 mm | N/A +0 -0.0016 in | N/A 3.150 in80.00 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1396.00 ft·lb |
| 69790498405 | N/A SLD-1450-IN-1-15/16 | N/A 1.938 in49.23 mm | N/A +0 -0.0016 in | N/A 3.150 in80.00 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1442.00 ft·lb |
| 69790498406 | N/A SLD-1450-IN-2 | N/A 2.000 in50.80 mm | N/A +0 -0.0018 in | N/A 3.150 in80.00 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1489.00 ft·lb |
| 69790498407 | N/A SLD-1450-IN-2-1/8 | N/A 2.125 in54.00 mm | N/A +0 -0.0018 in | N/A 3.346 in85.00 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1582.00 ft·lb |
| 69790498408 | N/A SLD-1450-IN-2-3/16 | N/A 2.188 in55.58 mm | N/A +0 -0.0018 in | N/A 3.346 in85.00 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1628.00 ft·lb |
| 69790498409 | N/A SLD-1450-IN-2-1/4 | N/A 2.250 in57.15 mm | N/A +0 -0.0018 in | N/A 3.543 in90.00 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1675.00 ft·lb |
| 69790498410 | N/A SLD-1450-IN-2-3/8 | N/A 2.375 in60.33 mm | N/A +0 -0.0018 in | N/A 3.543 in90.00 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1768.00 ft·lb |
| 69790498411 | N/A SLD-1450-IN-2-7/16 | N/A 2.438 in61.93 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1814.00 ft·lb |
| 69790498412 | N/A SLD-1450-IN-2-1/2 | N/A 2.500 in63.50 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1861.00 ft·lb |
| 69790498413 | N/A SLD-1450-IN-2-9/16 | N/A 2.563 in65.10 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0022 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1908.00 ft·lb |
| 69790498414 | N/A SLD-1450-IN-2-11/16 | N/A 2.688 in68.28 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0022 in | N/A 1.575 in40.00 mm | N/A 29466.00 lbf | N/A 3300.00 ft·lb |
| 69790498415 | N/A SLD-1450-IN-2-3/4 | N/A 2.750 in69.85 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0022 in | N/A 1.575 in40.00 mm | N/A 29466.00 lbf | N/A 3376.00 ft·lb |
| 69790498416 | N/A SLD-1450-IN-2-7/8 | N/A 2.875 in73.00 mm | N/A +0 -0.0018 in | N/A 4.528 in115 mm | N/A -0 +0.0022 in | N/A 1.575 in40.00 mm | N/A 29466.00 lbf | N/A 3530.00 ft·lb |
Unit of Measure
1 2