
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Medium torque
- Allows smaller diameter hubs
- Exceptional concentricity
- Self-centering
- Axial hub position fixed during clamping
- Metric shafts 6 mm to 130 mm
- Inch shafts 3/4 to 2-15/16 inch
- Larger sizes on request
- 10 - 18,618 ft-lb
Unit of Measure
1 2
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790498435 | N/A SLD-1900-MM-6X14 | N/A 0.236 in6.00 mm | N/A +0 -0.0009 in | N/A 0.591 in15.00 mm | N/A -0 +0.0011 in | N/A 0.846 in21.5 mm | N/A 1049.00 lbf | N/A 10.00 ft·lb |
| 69790498436 | N/A SLD-1900-MM-8X15 | N/A 0.315 in8.00 mm | N/A +0 -0.0009 in | N/A 0.591 in15.00 mm | N/A -0 +0.0011 in | N/A 0.984 in25.00 mm | N/A 2098.00 lbf | N/A 21.00 ft·lb |
| 69790498437 | N/A SLD-1900-MM-9X16 | N/A 0.354 in9.00 mm | N/A +0 -0.0009 in | N/A 0.63 in16.00 mm | N/A -0 +0.0011 in | N/A 0.984 in25.00 mm | N/A 2304.00 lbf | N/A 30.00 ft·lb |
| 69790498438 | N/A SLD-1900-MM-10X16 | N/A 0.394 in10.00 mm | N/A +0 -0.0009 in | N/A 0.63 in16.00 mm | N/A -0 +0.0011 in | N/A 1.024 in26.00 mm | N/A 2298.00 lbf | N/A 34.00 ft·lb |
| 69790498439 | N/A SLD-1900-MM-11X18 | N/A 0.433 in11.00 mm | N/A +0 -0.0011 in | N/A 0.709 in18.00 mm | N/A -0 +0.0011 in | N/A 1.024 in26.00 mm | N/A 2248.00 lbf | N/A 37.00 ft·lb |
| 69790498440 | N/A SLD-1900-MM-12X18 | N/A 0.472 in12.00 mm | N/A +0 -0.0011 in | N/A 0.709 in18.00 mm | N/A -0 +0.0011 in | N/A 1.024 in26.00 mm | N/A 2248.00 lbf | N/A 41.00 ft·lb |
| 69790498441 | N/A SLD-1900-MM-14X23 | N/A 0.551 in14.00 mm | N/A +0 -0.0011 in | N/A 0.906 in23.00 mm | N/A -0 +0.0013 in | N/A 1.024 in26.00 mm | N/A 2398.00 lbf | N/A 47.00 ft·lb |
| 69790498442 | N/A SLD-1900-MM-15X24 | N/A 0.591 in15.00 mm | N/A +0 -0.0011 in | N/A 0.945 in24.00 mm | N/A -0 +0.0013 in | N/A 1.417 in36.00 mm | N/A 4593.00 lbf | N/A 105.00 ft·lb |
| 69790498443 | N/A SLD-1900-MM-16X24 | N/A 0.630 in16.00 mm | N/A +0 -0.0011 in | N/A 0.945 in24.00 mm | N/A -0 +0.0013 in | N/A 1.417 in36.00 mm | N/A 4556.00 lbf | N/A 112.00 ft·lb |
| 69790498444 | N/A SLD-1900-MM-17X25 | N/A 0.669 in17.00 mm | N/A +0 -0.0011 in | N/A 0.984 in25.00 mm | N/A -0 +0.0013 in | N/A 1.417 in36.00 mm | N/A 4552.00 lbf | N/A 119.00 ft·lb |
| 69790498445 | N/A SLD-1900-MM-18X26 | N/A 0.709 in18.00 mm | N/A +0 -0.0011 in | N/A 1.024 in26.00 mm | N/A -0 +0.0013 in | N/A 1.496 in38.00 mm | N/A 5422.00 lbf | N/A 151.00 ft·lb |
| 69790498446 | N/A SLD-1900-MM-19X27 | N/A 0.748 in19.00 mm | N/A +0 -0.0013 in | N/A 1.063 in27.00 mm | N/A -0 +0.0013 in | N/A 1.496 in38.00 mm | N/A 5420.00 lbf | N/A 160.00 ft·lb |
| 69790498447 | N/A SLD-1900-MM-20X28 | N/A 0.787 in20.00 mm | N/A +0 -0.0013 in | N/A 1.102 in28.00 mm | N/A -0 +0.0013 in | N/A 1.496 in38.00 mm | N/A 5395.00 lbf | N/A 168.00 ft·lb |
| 69790498448 | N/A SLD-1900-MM-22X32 | N/A 0.866 in22.00 mm | N/A +0 -0.0013 in | N/A 1.260 in32.00 mm | N/A -0 +0.0015 in | N/A 1.772 in45.00 mm | N/A 5643.00 lbf | N/A 185.00 ft·lb |
| 69790498449 | N/A SLD-1900-MM-24X34 | N/A 0.945 in24.00 mm | N/A +0 -0.0013 in | N/A 1.339 in34.00 mm | N/A -0 +0.0015 in | N/A 1.772 in45.00 mm | N/A 5600.00 lbf | N/A 202.00 ft·lb |
| 69790498450 | N/A SLD-1900-MM-25X34 | N/A 0.984 in25.00 mm | N/A +0 -0.0013 in | N/A 1.339 in34.00 mm | N/A -0 +0.0015 in | N/A 1.772 in45.00 mm | N/A 5339.00 lbf | N/A 210.00 ft·lb |
| 69790498451 | N/A SLD-1900-MM-28X39 | N/A 1.102 in28.00 mm | N/A +0 -0.0013 in | N/A 1.535 in39.00 mm | N/A -0 +0.0015 in | N/A 1.772 in45.00 mm | N/A 8615.00 lbf | N/A 353.00 ft·lb |
| 69790498452 | N/A SLD-1900-MM-30X41 | N/A 1.181 in30.00 mm | N/A +0 -0.0013 in | N/A 1.614 in41.00 mm | N/A -0 +0.0015 in | N/A 1.772 in45.00 mm | N/A 8238.00 lbf | N/A 378.00 ft·lb |
| 69790498453 | N/A SLD-1900-MM-32X43 | N/A 1.260 in32.00 mm | N/A +0 -0.0015 in | N/A 1.693 in43.00 mm | N/A -0 +0.0015 in | N/A 1.772 in45.00 mm | N/A 10941.00 lbf | N/A 538.00 ft·lb |
| 69790498454 | N/A SLD-1900-MM-35X47 | N/A 1.378 in35.00 mm | N/A +0 -0.0015 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.969 in50.00 mm | N/A 11212.00 lbf | N/A 589.00 ft·lb |
| 69790498455 | N/A SLD-1900-MM-38X50 | N/A 1.496 in38.00 mm | N/A +0 -0.0015 in | N/A 1.969 in50.00 mm | N/A -0 +0.0015 in | N/A 1.969 in50.00 mm | N/A 11125.00 lbf | N/A 639.00 ft·lb |
| 69790498456 | N/A SLD-1900-MM-40X53 | N/A 1.575 in40.00 mm | N/A +0 -0.0015 in | N/A 2.087 in53.00 mm | N/A -0 +0.0018 in | N/A 1.969 in50.00 mm | N/A 10791.00 lbf | N/A 673.00 ft·lb |
| 69790498457 | N/A SLD-1900-MM-42X55 | N/A 1.654 in42.00 mm | N/A +0 -0.0015 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 2.244 in57.00 mm | N/A 19727.00 lbf | N/A 1294.00 ft·lb |
| 69790498458 | N/A SLD-1900-MM-45X59 | N/A 1.772 in45.00 mm | N/A +0 -0.0015 in | N/A 2.323 in59.00 mm | N/A -0 +0.0018 in | N/A 2.559 in65.00 mm | N/A 20126.00 lbf | N/A 1387.00 ft·lb |
| 69790498460 | N/A SLD-1900-MM-48X62 | N/A 1.890 in48.00 mm | N/A +0 -0.0015 in | N/A 2.441 in62.00 mm | N/A -0 +0.0018 in | N/A 2.756 in70.00 mm | N/A 20033.00 lbf | N/A 1479.00 ft·lb |
Unit of Measure
1 2