
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Medium high torque
- Self releasing
- Not self-centering
- Axial hub position fixed during clamping
- Metric shafts 17 mm to 400 mm
- Inch shafts 3/4 to 7-15/16 inch
- Larger sizes on request
- 170 - 565,563 ft-lb
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790498079 | N/A SLD-1500-IN-3/4 | N/A 0.750 in19.05 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6208.00 lbf | N/A 194.00 ft·lb |
| 69790498080 | N/A SLD-1500-IN-7/8 | N/A 0.875 in22.23 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6199.00 lbf | N/A 226.00 ft·lb |
| 69790498081 | N/A SLD-1500-IN-1 | N/A 1.000 in25.40 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0020 in | N/A 0.787 in20.00 mm | N/A 6192.00 lbf | N/A 258.00 ft·lb |
| 69790498082 | N/A SLD-1500-IN-1-1/8 | N/A 1.125 in28.58 mm | N/A +0 -0.0025 in | N/A 2.165 in55.00 mm | N/A -0 +0.0025 in | N/A 0.787 in20.00 mm | N/A 9301.00 lbf | N/A 436.00 ft·lb |
| 69790498083 | N/A SLD-1500-IN-1-3/16 | N/A 1.188 in30.18 mm | N/A +0 -0.0025 in | N/A 2.159 in54.84 mm | N/A -0 +0.0025 in | N/A 0.813 in20.65 mm | N/A 9297.00 lbf | N/A 460.00 ft·lb |
| 69790498084 | N/A SLD-1500-IN-1-1/4 | N/A 1.250 in31.75 mm | N/A +0 -0.0025 in | N/A 2.362 in60.00 mm | N/A -0 +0.0025 in | N/A 0.787 in20.00 mm | N/A 9312.00 lbf | N/A 485.00 ft·lb |
| 69790498085 | N/A SLD-1500-IN-1-3/8 | N/A 1.375 in34.93 mm | N/A +0 -0.0025 in | N/A 2.365 in60.07 mm | N/A -0 +0.0025 in | N/A 0.787 in20.00 mm | N/A 9303.00 lbf | N/A 533.00 ft·lb |
| 69790498086 | N/A SLD-1500-IN-1-7/16 | N/A 1.438 in36.53 mm | N/A +0 -0.0025 in | N/A 2.559 in65.00 mm | N/A -0 +0.0025 in | N/A 0.787 in20.00 mm | N/A 11637.00 lbf | N/A 697.00 ft·lb |
| 69790498087 | N/A SLD-1500-IN-1-1/2 | N/A 1.500 in38.10 mm | N/A +0 -0.0025 in | N/A 2.559 in65.00 mm | N/A -0 +0.0025 in | N/A 0.787 in20.00 mm | N/A 11632.00 lbf | N/A 727.00 ft·lb |
| 69790498088 | N/A SLD-1500-IN-1-5/8 | N/A 1.625 in41.28 mm | N/A +0 -0.0025 in | N/A 2.953 in75.00 mm | N/A -0 +0.0025 in | N/A 0.945 in24.00 mm | N/A 17516.00 lbf | N/A 1186.00 ft·lb |
| 69790498089 | N/A SLD-1500-IN-1-11/16 | N/A 1.688 in42.88 mm | N/A +0 -0.0025 in | N/A 2.953 in75.00 mm | N/A -0 +0.0025 in | N/A 0.945 in24.00 mm | N/A 17522.00 lbf | N/A 1232.00 ft·lb |
| 69790498090 | N/A SLD-1500-IN-1-3/4 | N/A 1.750 in44.45 mm | N/A +0 -0.0025 in | N/A 2.953 in75.00 mm | N/A -0 +0.0025 in | N/A 0.945 in24.00 mm | N/A 17513.00 lbf | N/A 1277.00 ft·lb |
| 69790498091 | N/A SLD-1500-IN-1-7/8 | N/A 1.875 in47.63 mm | N/A +0 -0.0025 in | N/A 3.150 in80.00 mm | N/A -0 +0.0025 in | N/A 0.945 in24.00 mm | N/A 17510.00 lbf | N/A 1368.00 ft·lb |
| 69790498092 | N/A SLD-1500-IN-1-15/16 | N/A 1.938 in49.23 mm | N/A +0 -0.0025 in | N/A 3.150 in80.00 mm | N/A -0 +0.0025 in | N/A 0.945 in24.00 mm | N/A 16487.00 lbf | N/A 1331.00 ft·lb |
| 69790498093 | N/A SLD-1500-IN-2 | N/A 2.000 in50.80 mm | N/A +0 -0.0025 in | N/A 3.346 in85.00 mm | N/A -0 +0.0025 in | N/A 0.945 in24.00 mm | N/A 20604.00 lbf | N/A 1717.00 ft·lb |
| 69790498094 | N/A SLD-1500-IN-2-1/8 | N/A 2.125 in54.00 mm | N/A +0 -0.0030 in | N/A 3.346 in85.00 mm | N/A -0 +0.0033 in | N/A 0.945 in24.00 mm | N/A 20612.00 lbf | N/A 1825.00 ft·lb |
| 69790498095 | N/A SLD-1500-IN-2-3/16 | N/A 2.188 in55.58 mm | N/A +0 -0.0030 in | N/A 3.543 in90.00 mm | N/A -0 +0.0033 in | N/A 0.945 in24.00 mm | N/A 20604.00 lbf | N/A 1878.00 ft·lb |
| 69790498096 | N/A SLD-1500-IN-2-1/4 | N/A 2.250 in57.15 mm | N/A +0 -0.0030 in | N/A 3.543 in90.00 mm | N/A -0 +0.0033 in | N/A 0.945 in24.00 mm | N/A 20608.00 lbf | N/A 1932.00 ft·lb |
| 69790498097 | N/A SLD-1500-IN-2-3/8 | N/A 2.375 in60.33 mm | N/A +0 -0.0030 in | N/A 3.531 in89.69 mm | N/A -0 +0.0033 in | N/A 0.945 in24.00 mm | N/A 20605.00 lbf | N/A 2039.00 ft·lb |
| 69790498098 | N/A SLD-1500-IN-2-7/16 | N/A 2.438 in61.93 mm | N/A +0 -0.0030 in | N/A 3.74 in95 mm | N/A -0 +0.0033 in | N/A 0.945 in24.00 mm | N/A 20608.00 lbf | N/A 2093.00 ft·lb |
| 69790498099 | N/A SLD-1500-IN-2-1/2 | N/A 2.500 in63.50 mm | N/A +0 -0.0030 in | N/A 3.74 in95 mm | N/A -0 +0.0033 in | N/A 0.945 in24.00 mm | N/A 20611.00 lbf | N/A 2147.00 ft·lb |
| 69790498100 | N/A SLD-1500-IN-2-9/16 | N/A 2.563 in65.10 mm | N/A +0 -0.0030 in | N/A 3.737 in94.92 mm | N/A -0 +0.0033 in | N/A 0.945 in24.00 mm | N/A 20605.00 lbf | N/A 2200.00 ft·lb |
| 69790498101 | N/A SLD-1500-IN-2-5/8 | N/A 2.625 in66.68 mm | N/A +0 -0.0030 in | N/A 4.331 in110.00 mm | N/A -0 +0.0033 in | N/A 1.102 in28.00 mm | N/A 31122.00 lbf | N/A 3404.00 ft·lb |
| 69790498102 | N/A SLD-1500-IN-2-11/16 | N/A 2.688 in68.28 mm | N/A +0 -0.0030 in | N/A 4.331 in110.00 mm | N/A -0 +0.0033 in | N/A 1.102 in28.00 mm | N/A 31122.00 lbf | N/A 3485.00 ft·lb |
| 69790498103 | N/A SLD-1500-IN-2-3/4 | N/A 2.750 in69.85 mm | N/A +0 -0.0030 in | N/A 4.337 in110.16 mm | N/A -0 +0.0033 in | N/A 1.102 in28.00 mm | N/A 31121.00 lbf | N/A 3566.00 ft·lb |