
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- High torque
- Exceptional concentricity
- Self-centering
- Axial hub position fixed during clamping
- Metric shafts 18 mm to 200mm
- Inch shafts 3/4 to 4 inch
- Larger sizes on request
- 203 - 34,151 ft-lb
Unit of Measure
1 2
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790410755 | N/A SLD-1450-MM-18X47 | N/A 0.709 in18.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 6880.00 lbf | N/A 203.00 ft·lb |
| 69790410756 | N/A SLD-1450-MM-19X47 | N/A 0.748 in19.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 6880.00 lbf | N/A 214.00 ft·lb |
| 69790498358 | N/A SLD-1450-MM-20X47 | N/A 0.787 in20.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 6880.00 lbf | N/A 226.00 ft·lb |
| 69790498359 | N/A SLD-1450-MM-22X47 | N/A 0.866 in22.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 6880.00 lbf | N/A 248.00 ft·lb |
| 69790498360 | N/A SLD-1450-MM-24X50 | N/A 0.945 in24.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 6880.00 lbf | N/A 271.00 ft·lb |
| 69790498361 | N/A SLD-1450-MM-25X50 | N/A 0.984 in25.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 6880.00 lbf | N/A 282.00 ft·lb |
| 69790498362 | N/A SLD-1450-MM-28X55 | N/A 1.102 in28.00 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 6880.00 lbf | N/A 316.00 ft·lb |
| 69790498363 | N/A SLD-1450-MM-30X55 | N/A 1.181 in30.00 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 6880.00 lbf | N/A 339.00 ft·lb |
| 69790498364 | N/A SLD-1450-MM-32X60 | N/A 1.260 in32.00 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9173.00 lbf | N/A 482.00 ft·lb |
| 69790498365 | N/A SLD-1450-MM-35X60 | N/A 1.378 in35.00 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9173.00 lbf | N/A 527.00 ft·lb |
| 69790498366 | N/A SLD-1450-MM-38X65 | N/A 1.496 in38.00 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9173.00 lbf | N/A 572.00 ft·lb |
| 69790498367 | N/A SLD-1450-MM-40X65 | N/A 1.575 in40.00 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9173.00 lbf | N/A 602.00 ft·lb |
| 69790498368 | N/A SLD-1450-MM-42X75 | N/A 1.654 in42.00 mm | N/A +0 -0.0015 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 16972.00 lbf | N/A 1169.00 ft·lb |
| 69790498369 | N/A SLD-1450-MM-45X75 | N/A 1.772 in45.00 mm | N/A +0 -0.0015 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 16972.00 lbf | N/A 1253.00 ft·lb |
| 69790498370 | N/A SLD-1450-MM-48X80 | N/A 1.890 in48.00 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0018 in | N/A 1.319 in33.50 mm | N/A 16972.00 lbf | N/A 1336.00 ft·lb |
| 69790498371 | N/A SLD-1450-MM-50X80 | N/A 1.969 in50.00 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0018 in | N/A 1.319 in33.50 mm | N/A 16972.00 lbf | N/A 1392.00 ft·lb |
| 69790498372 | N/A SLD-1450-MM-55X85 | N/A 2.165 in55.00 mm | N/A +0 -0.0018 in | N/A 3.346 in85.00 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 16972.00 lbf | N/A 1531.00 ft·lb |
| 69790498373 | N/A SLD-1450-MM-60X90 | N/A 2.362 in60.00 mm | N/A +0 -0.0018 in | N/A 3.543 in90.00 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 16972.00 lbf | N/A 1670.00 ft·lb |
| 69790498374 | N/A SLD-1450-MM-65X95 | N/A 2.559 in65.00 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 16972.00 lbf | N/A 1810.00 ft·lb |
| 69790498375 | N/A SLD-1450-MM-70X110 | N/A 2.756 in70.00 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 27993.00 lbf | N/A 3214.00 ft·lb |
| 69790498376 | N/A SLD-1450-MM-75X115 | N/A 2.953 in75.00 mm | N/A +0 -0.0018 in | N/A 4.528 in115 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 27993.00 lbf | N/A 3444.00 ft·lb |
| 69790498377 | N/A SLD-1450-MM-80X120 | N/A 3.150 in80.00 mm | N/A +0 -0.0018 in | N/A 4.724 in120.00 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 27993.00 lbf | N/A 3674.00 ft·lb |
| 69790498378 | N/A SLD-1450-MM-85X125 | N/A 3.347 in85.00 mm | N/A +0 -0.0021 in | N/A 4.921 in125.00 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 34991.00 lbf | N/A 4879.00 ft·lb |
| 69790498379 | N/A SLD-1450-MM-90X130 | N/A 3.543 in90.00 mm | N/A +0 -0.0021 in | N/A 5.118 in130 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 34991.00 lbf | N/A 5166.00 ft·lb |
| 69790498380 | N/A SLD-1450-MM-95X135 | N/A 3.740 in95.00 mm | N/A +0 -0.0021 in | N/A 5.315 in135.00 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 34991.00 lbf | N/A 5453.00 ft·lb |
Unit of Measure
1 2