
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- High torque
- Exceptional concentricity
- Self-centering
- Axial hub position fixed during clamping
- Metric shafts 18 mm to 200 mm
- Inch shafts 3/4 to 4 inch
- Larger sizes on request
- 214 - 35,948 ft-lb
Unit of Measure
1 2
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790410766 | N/A SLD-1750-MM-18X47 | N/A 0.709 in18.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 214.00 ft·lb |
| 69790410767 | N/A SLD-1750-MM-19X47 | N/A 0.748 in19.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 226.00 ft·lb |
| 69790498204 | N/A SLD-1750-MM-20X47 | N/A 0.787 in20.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 238.00 ft·lb |
| 69790498205 | N/A SLD-1750-MM-22X47 | N/A 0.866 in22.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 261.00 ft·lb |
| 69790498206 | N/A SLD-1750-MM-24X50 | N/A 0.945 in24.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 285.00 ft·lb |
| 69790498207 | N/A SLD-1750-MM-25X50 | N/A 0.984 in25.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 297.00 ft·lb |
| 69790498208 | N/A SLD-1750-MM-28X55 | N/A 1.102 in28.00 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 333.00 ft·lb |
| 69790498209 | N/A SLD-1750-MM-30X55 | N/A 1.181 in30.00 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 7242.00 lbf | N/A 356.00 ft·lb |
| 69790498210 | N/A SLD-1750-MM-32X60 | N/A 1.260 in32.00 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9656.00 lbf | N/A 507.00 ft·lb |
| 69790498211 | N/A SLD-1750-MM-35X60 | N/A 1.378 in35.00 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9656.00 lbf | N/A 554.00 ft·lb |
| 69790498212 | N/A SLD-1750-MM-38X65 | N/A 1.496 in38.00 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9656.00 lbf | N/A 602.00 ft·lb |
| 69790498213 | N/A SLD-1750-MM-40X65 | N/A 1.575 in40.00 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9656.00 lbf | N/A 634.00 ft·lb |
| 69790498214 | N/A SLD-1750-MM-42X75 | N/A 1.654 in42.00 mm | N/A +0 -0.0015 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 17866.00 lbf | N/A 1231.00 ft·lb |
| 69790498215 | N/A SLD-1750-MM-45X75 | N/A 1.772 in45.00 mm | N/A +0 -0.0015 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 17866.00 lbf | N/A 1319.00 ft·lb |
| 69790498216 | N/A SLD-1750-MM-48X80 | N/A 1.890 in48.00 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0018 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1407.00 ft·lb |
| 69790498217 | N/A SLD-1750-MM-50X80 | N/A 1.969 in50.00 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0018 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1465.00 ft·lb |
| 69790498218 | N/A SLD-1750-MM-55X85 | N/A 2.165 in55.00 mm | N/A +0 -0.0018 in | N/A 3.346 in85.00 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1612.00 ft·lb |
| 69790498219 | N/A SLD-1750-MM-60X90 | N/A 2.362 in60.00 mm | N/A +0 -0.0018 in | N/A 3.543 in90.00 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1758.00 ft·lb |
| 69790498220 | N/A SLD-1750-MM-65X95 | N/A 2.559 in65.00 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 17866.00 lbf | N/A 1905.00 ft·lb |
| 69790498221 | N/A SLD-1750-MM-70X110 | N/A 2.756 in70.00 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 29466.00 lbf | N/A 3384.00 ft·lb |
| 69790498222 | N/A SLD-1750-MM-75X115 | N/A 2.953 in75.00 mm | N/A +0 -0.0018 in | N/A 4.528 in115 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 29466.00 lbf | N/A 3625.00 ft·lb |
| 69790498223 | N/A SLD-1750-MM-80X120 | N/A 3.150 in80.00 mm | N/A +0 -0.0018 in | N/A 4.724 in120.00 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 29466.00 lbf | N/A 3867.00 ft·lb |
| 69790498224 | N/A SLD-1750-MM-85X125 | N/A 3.347 in85.00 mm | N/A +0 -0.0021 in | N/A 4.921 in125.00 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 36832.00 lbf | N/A 5136.00 ft·lb |
| 69790498225 | N/A SLD-1750-MM-90X130 | N/A 3.543 in90.00 mm | N/A +0 -0.0021 in | N/A 5.118 in130 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 36832.00 lbf | N/A 5438.00 ft·lb |
| 69790498226 | N/A SLD-1750-MM-95X135 | N/A 3.740 in95.00 mm | N/A +0 -0.0021 in | N/A 5.315 in135.00 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 36832.00 lbf | N/A 5740.00 ft·lb |
Unit of Measure
1 2