
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- High torque
- Exceptional concentricity
- Self-centering
- Axial hub position can move during clamping
- Metric shafts 18 mm to 200 mm
- Inch shafts 3/4 to 4 inch
- Larger sizes on request
- 273 - 44,625 ft-lb
Unit of Measure
1 2
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790410768 | N/A SLD-1850-MM-18X47 | N/A 0.709 in18.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 9242.00 lbf | N/A 273.00 ft·lb |
| 69790410769 | N/A SLD-1850-MM-19X47 | N/A 0.748 in19.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 9253.00 lbf | N/A 288.00 ft·lb |
| 69790498127 | N/A SLD-1850-MM-20X47 | N/A 0.787 in20.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 9217.00 lbf | N/A 302.00 ft·lb |
| 69790498128 | N/A SLD-1850-MM-22X47 | N/A 0.866 in22.00 mm | N/A +0 -0.0013 in | N/A 1.850 in47.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 9197.00 lbf | N/A 332.00 ft·lb |
| 69790498129 | N/A SLD-1850-MM-24X50 | N/A 0.945 in24.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 9198.00 lbf | N/A 362.00 ft·lb |
| 69790498130 | N/A SLD-1850-MM-25X50 | N/A 0.984 in25.00 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 9208.00 lbf | N/A 378.00 ft·lb |
| 69790498131 | N/A SLD-1850-MM-28X55 | N/A 1.102 in28.00 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0015 in | N/A 1.102 in28.00 mm | N/A 9201.00 lbf | N/A 423.00 ft·lb |
| 69790498132 | N/A SLD-1850-MM-30X55 | N/A 1.181 in30.00 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 9202.00 lbf | N/A 453.00 ft·lb |
| 69790498133 | N/A SLD-1850-MM-32X60 | N/A 1.260 in32.00 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 12280.00 lbf | N/A 645.00 ft·lb |
| 69790498134 | N/A SLD-1850-MM-35X60 | N/A 1.378 in35.00 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 12281.00 lbf | N/A 705.00 ft·lb |
| 69790498135 | N/A SLD-1850-MM-38X65 | N/A 1.496 in38.00 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 12270.00 lbf | N/A 765.00 ft·lb |
| 69790498136 | N/A SLD-1850-MM-40X65 | N/A 1.575 in40.00 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.102 in28.00 mm | N/A 12275.00 lbf | N/A 805.00 ft·lb |
| 69790498137 | N/A SLD-1850-MM-42X75 | N/A 1.654 in42.00 mm | N/A +0 -0.0015 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 23541.00 lbf | N/A 1622.00 ft·lb |
| 69790498138 | N/A SLD-1850-MM-45X75 | N/A 1.772 in45.00 mm | N/A +0 -0.0015 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.299 in33.00 mm | N/A 23540.00 lbf | N/A 1738.00 ft·lb |
| 69790498139 | N/A SLD-1850-MM-48X80 | N/A 1.890 in48.00 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0018 in | N/A 1.319 in33.50 mm | N/A 23539.00 lbf | N/A 1853.00 ft·lb |
| 69790498140 | N/A SLD-1850-MM-50X80 | N/A 1.969 in50.00 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0018 in | N/A 1.319 in33.50 mm | N/A 23533.00 lbf | N/A 1930.00 ft·lb |
| 69790498141 | N/A SLD-1850-MM-55X85 | N/A 2.165 in55.00 mm | N/A +0 -0.0018 in | N/A 3.346 in85.00 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 23535.00 lbf | N/A 2123.00 ft·lb |
| 69790498142 | N/A SLD-1850-MM-60X90 | N/A 2.362 in60.00 mm | N/A +0 -0.0018 in | N/A 3.543 in90.00 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 23537.00 lbf | N/A 2317.00 ft·lb |
| 69790498143 | N/A SLD-1850-MM-65X95 | N/A 2.559 in65.00 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0021 in | N/A 1.319 in33.50 mm | N/A 23539.00 lbf | N/A 2510.00 ft·lb |
| 69790498144 | N/A SLD-1850-MM-70X110 | N/A 2.756 in70.00 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 38352.00 lbf | N/A 4404.00 ft·lb |
| 69790498145 | N/A SLD-1850-MM-75X115 | N/A 2.953 in75.00 mm | N/A +0 -0.0018 in | N/A 4.528 in115 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 38349.00 lbf | N/A 4718.00 ft·lb |
| 69790498146 | N/A SLD-1850-MM-80X120 | N/A 3.150 in80.00 mm | N/A +0 -0.0018 in | N/A 4.724 in120.00 mm | N/A -0 +0.0021 in | N/A 1.575 in40.00 mm | N/A 38352.00 lbf | N/A 5033.00 ft·lb |
| 69790498147 | N/A SLD-1850-MM-85X125 | N/A 3.346 in85.00 mm | N/A +0 -0.0021 in | N/A 4.921 in125.00 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 47940.00 lbf | N/A 6685.00 ft·lb |
| 69790498148 | N/A SLD-1850-MM-90X130 | N/A 3.543 in90.00 mm | N/A +0 -0.0021 in | N/A 5.118 in130 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 47939.00 lbf | N/A 7078.00 ft·lb |
| 69790498149 | N/A SLD-1850-MM-95X135 | N/A 3.740 in95.00 mm | N/A +0 -0.0021 in | N/A 5.315 in135.00 mm | N/A -0 +0.0025 in | N/A 1.575 in40.00 mm | N/A 47939.00 lbf | N/A 7471.00 ft·lb |
Unit of Measure
1 2