
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Heavy duty
- Very high torque
- Self-centering
- Exceptional concentricity
- Metric shafts 25 mm to 240 mm
- Inch shafts 1 to 6-1/2 inch
- Larger sizes on request
- 532 - 155,461 ft-lb
Unit of Measure
1 2
Part Number |
Description |
Hub Outside Diameter (Dimension d) |
Tolerance of Shaft (T1) |
Shaft Locking Device Outside Diameter (Dimension D) |
Tolerance of Hub Bore (T2) |
Thrust Rings Width at Relaxed State (Dimension B) |
Max. Transmissible Axial Force |
Max. Transmissible Torque |
|---|---|---|---|---|---|---|---|---|
| 69790497964 | N/A SLD-2600-IN-1 | N/A 1.000 in25.40 mm | N/A +0 -0.0013 in | N/A 1.969 in50.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 12965.00 lbf | N/A 540.00 ft·lb |
| 69790410595 | N/A SLD-2600-IN-1-1/8 | N/A 1.125 in28.58 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 19447.00 lbf | N/A 810.00 ft·lb |
| 69790497965 | N/A SLD-2600-IN-1-3/16 | N/A 1.188 in30.18 mm | N/A +0 -0.0013 in | N/A 2.165 in55.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 18247.00 lbf | N/A 855.00 ft·lb |
| 69790497966 | N/A SLD-2600-IN-1-1/4 | N/A 1.250 in31.75 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 18196.00 lbf | N/A 900.00 ft·lb |
| 69790497967 | N/A SLD-2600-IN-1-3/8 | N/A 1.375 in34.93 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 19015.00 lbf | N/A 990.00 ft·lb |
| 69790497968 | N/A SLD-2600-IN-1-7/16 | N/A 1.438 in36.53 mm | N/A +0 -0.0015 in | N/A 2.362 in60.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 18072.00 lbf | N/A 1035.00 ft·lb |
| 69790497969 | N/A SLD-2600-IN-1-1/2 | N/A 1.500 in38.10 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 22547.00 lbf | N/A 1350.00 ft·lb |
| 69790497970 | N/A SLD-2600-IN-1-5/8 | N/A 1.625 in41.28 mm | N/A +0 -0.0015 in | N/A 2.559 in65.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 23408.00 lbf | N/A 1463.00 ft·lb |
| 69790497971 | N/A SLD-2600-IN-1-3/4 | N/A 1.750 in44.45 mm | N/A +0 -0.0015 in | N/A 2.953 in75.00 mm | N/A -0 +0.0018 in | N/A 1.772 in45.00 mm | N/A 34443.00 lbf | N/A 2332.00 ft·lb |
| 69790497972 | N/A SLD-2600-IN-1-7/8 | N/A 1.875 in47.63 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 34267.00 lbf | N/A 2499.00 ft·lb |
| 69790497973 | N/A SLD-2600-IN-1-15/16 | N/A 1.938 in49.23 mm | N/A +0 -0.0015 in | N/A 3.150 in80.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 33049.00 lbf | N/A 2582.00 ft·lb |
| 69790497974 | N/A SLD-2600-IN-2 | N/A 2.000 in50.80 mm | N/A +0 -0.0018 in | N/A 3.150 in80.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 33014.00 lbf | N/A 2665.00 ft·lb |
| 69790497975 | N/A SLD-2600-IN-2-1/8 | N/A 2.125 in54.00 mm | N/A +0 -0.0018 in | N/A 3.346 in85.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 33981.00 lbf | N/A 2832.00 ft·lb |
| 69790497976 | N/A SLD-2600-IN-2-3/16 | N/A 2.188 in55.58 mm | N/A +0 -0.0018 in | N/A 3.346 in85.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 32923.00 lbf | N/A 2915.00 ft·lb |
| 69790497977 | N/A SLD-2600-IN-2-1/4 | N/A 2.250 in57.15 mm | N/A +0 -0.0018 in | N/A 3.543 in90.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 41120.00 lbf | N/A 3748.00 ft·lb |
| 69790497978 | N/A SLD-2600-IN-2-3/8 | N/A 2.375 in60.33 mm | N/A +0 -0.0018 in | N/A 3.543 in90.00 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 42199.00 lbf | N/A 3956.00 ft·lb |
| 69790497979 | N/A SLD-2600-IN-2-7/16 | N/A 2.438 in61.93 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 41030.00 lbf | N/A 4060.00 ft·lb |
| 69790497980 | N/A SLD-2600-IN-2-1/2 | N/A 2.500 in63.50 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 41003.00 lbf | N/A 4164.00 ft·lb |
| 69790497981 | N/A SLD-2600-IN-2-9/16 | N/A 2.563 in65.10 mm | N/A +0 -0.0018 in | N/A 3.74 in95 mm | N/A -0 +0.0021 in | N/A 2.520 in64.00 mm | N/A 40978.00 lbf | N/A 4268.00 ft·lb |
| 69790498681 | N/A SLD-2600-IN-2-5/8 | N/A 2.625 in66.68 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 67545.00 lbf | N/A 7212.00 ft·lb |
| 69790410596 | N/A SLD-2600-IN-2-11/16 | N/A 2.688 in68.28 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 67507.00 lbf | N/A 7384.00 ft·lb |
| 69790497982 | N/A SLD-2600-IN-2-3/4 | N/A 2.750 in69.85 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 67470.00 lbf | N/A 7555.00 ft·lb |
| 69790497983 | N/A SLD-2600-IN-2-7/8 | N/A 2.875 in73.00 mm | N/A +0 -0.0018 in | N/A 4.331 in110.00 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 68934.00 lbf | N/A 7899.00 ft·lb |
| 69790497984 | N/A SLD-2600-IN-2-15/16 | N/A 2.938 in74.63 mm | N/A +0 -0.0018 in | N/A 4.724 in120.00 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 80844.00 lbf | N/A 9684.00 ft·lb |
| 69790497985 | N/A SLD-2600-IN-3 | N/A 3.000 in76.20 mm | N/A +0 -0.0018 in | N/A 4.724 in120.00 mm | N/A -0 +0.0021 in | N/A 3.071 in78.00 mm | N/A 80808.00 lbf | N/A 9891.00 ft·lb |
Unit of Measure
1 2