
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
- For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure
1
Part Number |
Description |
Depth |
Width |
Coupling Size |
Material |
Coupling Nominal Torque |
Weight |
|---|---|---|---|---|---|---|---|
| 68514471686 | N/A CS280-JAW IN SHEAR RING | N/A 2.970 in | N/A 8.940 in | N/A CS280 | N/A Stainless Steel | N/A 13300.00 in·lb | N/A 4.32 lb |
| 68514471687 | N/A CS285-JAW IN SHEAR RING | N/A 2.970 in | N/A 10.000 in | N/A CS285 | N/A Stainless Steel | N/A 18760.00 in·lb | N/A 4.55 lb |
| 68514471679 | N/A LS090/95-JAW IN SHEAR RING | N/A 0.830 in | N/A 2.750 in | N/A LS090, LS095 | N/A Stainless Steel | N/A 335 in·lb | N/A 0.24 lb |
| 68514471680 | N/A LS099/100-JAW IN SHEAR RING | N/A 1.210 in | N/A 3.190 in | N/A LS099, LS100 | N/A Stainless Steel | N/A 560 in·lb | N/A 0.41 lb |
| 68514471681 | N/A LS110-JAW IN SHEAR RING | N/A 1.450 in | N/A 4.000 in | N/A LS110 | N/A Stainless Steel | N/A 1090.00 in·lb | N/A 0.61 lb |
| 68514471682 | N/A LS150-JAW IN SHEAR RING | N/A 1.710 in | N/A 4.690 in | N/A LS150 | N/A Stainless Steel | N/A 1810.00 in·lb | N/A 1.24 lb |
| 68514471683 | N/A LS190-JAW IN SHEAR RING | N/A 1.710 in | N/A 5.500 in | N/A LS190 | N/A Stainless Steel | N/A 2920.00 in·lb | N/A 1.21 lb |
| 68514471684 | N/A LS225-JAW IN SHEAR RING | N/A 1.710 in | N/A 6.130 in | N/A LS225 | N/A Stainless Steel | N/A 4200.00 in·lb | N/A 1.60 lb |
| 68514471685 | N/A LS276-JAW IN SHEAR RING | N/A 2.970 in | N/A 7.41 in | N/A LS276 | N/A Stainless Steel | N/A 7460.00 in·lb | N/A 3.49 lb |
| 68514472175 | N/A CS300-JAW IN SHEAR RING | N/A 5.100 in | N/A 11.700 in | N/A CS300 | N/A Stainless Steel | N/A 33000.00 in·lb | N/A 9.1 lb |
Unit of Measure
1