• A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
  • For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
_jaw-in shear 6 pin spiders with ring
Unit of Measure
1 

Part Number

Description 

Width

Depth

Coupling Size

Material

Weight

Coupling Nominal Torque

68514484710 N/A CS280-SPIDER W/RING-URE N/A 8.940 in N/A 2.970 in N/A CS280 N/A Stainless Steel, Urethane N/A 7.43 lb N/A 13300.00 in·lb
Unit of Measure
1