
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Type |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Overall Length |
Ratio |
|---|---|---|---|---|---|---|---|
| 68514421514 | N/A HM-3-7/8-PULLEY | N/A 7/8 in | N/A Fixed Center - Driver | N/A 8.250 in | N/A 8.030 in | N/A 9.440 in | N/A 8.8:1 |
| 68514421515 | N/A HM-3-1"-PULLEY | N/A 1 in | N/A Fixed Center - Driver | N/A 8.250 in | N/A 8.030 in | N/A 9.440 in | N/A 8.8:1 |
| 68514421516 | N/A HM-3-1-1/8-PULLEY | N/A 1 1/8 in | N/A Fixed Center - Driver | N/A 8.250 in | N/A 8.030 in | N/A 9.440 in | N/A 8.8:1 |
| 68514442595 | N/A HM-3-3/4-PULLEY | N/A 3/4 in | N/A Fixed Center - Driver | N/A 8.250 in | N/A 8.030 in | N/A 9.440 in | N/A 8.8:1 |
Unit of Measure
1