
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Type |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Overall Length |
Ratio |
|---|---|---|---|---|---|---|---|
| 68514421616 | N/A HM-30-1-3/8-PULLEY | N/A 1 3/8 in | N/A Fixed Center - Driver | N/A 12.500 in | N/A 12.100 in | N/A 14.13 in | N/A 7.4:1 |
| 68514421617 | N/A HM-30-1-5/8-PULLEY | N/A 1 5/8 in | N/A Fixed Center - Driver | N/A 12.500 in | N/A 12.100 in | N/A 14.13 in | N/A 7.4:1 |
| 68514421618 | N/A HM-30-1-7/8-PULLEY | N/A 1 7/8 in | N/A Fixed Center - Driver | N/A 12.500 in | N/A 12.100 in | N/A 14.13 in | N/A 7.4:1 |
| 68514442596 | N/A HM-30-2-1/8-PULLEY | N/A 2 1/8 in | N/A Fixed Center - Driver | N/A 12.500 in | N/A 12.100 in | N/A 14.13 in | N/A 7.4:1 |
Unit of Measure
1