The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.

    The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.
MD Series - Mini Disc Clamp Style Couplings - Imperial
MD Series - Mini Disc Clamp Style Couplings - Imperial-2
Unit of Measure
1 2 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477213 N/A MD19C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb
68514477212 N/A MD19C-CP-3/16X1/4 N/A 0.188 in N/A 0.250 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb
68514477211 N/A MD19C-CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb
68514477215 N/A MD25C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb
68514477216 N/A MD25C-CP-1/4X3/8 N/A 0.250 in N/A 0.375 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb
68514477214 N/A MD25C-CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb
68514477217 N/A MD25C-CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb
68514477222 N/A MD32C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
68514477218 N/A MD32C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
68514477221 N/A MD32C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
68514477220 N/A MD32C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
68514477219 N/A MD32C-CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb
68514477224 N/A MD40C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
68514477225 N/A MD40C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
68514477228 N/A MD40C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
68514477223 N/A MD40C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
68514477227 N/A MD40C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
68514477226 N/A MD40C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb
68514477231 N/A MD50C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
68514477232 N/A MD50C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
68514477235 N/A MD50C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
68514477236 N/A MD50C-CP-3/4X7/8 N/A 0.750 in N/A 0.875 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
68514477230 N/A MD50C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
68514477229 N/A MD50C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
68514477234 N/A MD50C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb
Unit of Measure
1 2