C Type Continuous Sleeve Cut Away
Nyflex® Type Coupling Sleeves - Imperial-2
Unit of Measure
1 

Part Number

Description 

Width

Height

Depth

Material

Max. Bore (Dimensions ID1/ID2)

Outside Diameter

69790400011 N/A MITE-ACCY KIT N/A 6.000 in N/A 4.000 in N/A 1.00 in N/A Steel N/A 1.130 in28.70 mm N/A 2.880 in73.15 mm
69790400765 N/A MITE-ACCY KIT-SS N/A 6.000 in N/A 4.000 in N/A 1.00 in N/A Stainless Steel N/A 1.130 in28.70 mm N/A 2.880 in73.15 mm
Unit of Measure
1