C Type Continuous Sleeve Cut Away
Nyflex® Type Coupling Sleeves - Imperial-2
Unit of Measure
1 

Part Number

Description 

Width

Height

Depth

Max. Bore (Dimensions ID1/ID2)

Material

Outside Diameter

69790400028 N/A NYFL-ACCY KIT N/A 6.000 in N/A 4.000 in N/A 1.00 in N/A 1.625 in41.28 mm N/A Steel N/A 3.75 in95.25 mm
69790400766 N/A NYFL-ACCY KIT-SS N/A 6.000 in N/A 4.000 in N/A 1.00 in N/A 1.625 in41.28 mm N/A Stainless Steel N/A 3.75 in95.25 mm
Unit of Measure
1