The Lovejoy Oldham coupling is a precision engineered, torsionally stiff, three-piece coupling suitable for a great many applications ranging from incremental control of fluid valves to highly dynamic drives in closed loop servo systems. It accommodates misalignment mechanically through a floating disc that engages tenons machined out of the hubs. As the coupling rotates, the floating disc aligns with each hub alternately to an extent demanded by the alignment error. Because parallel misalignment is accommodated by lateral displacement, the Lovejoy Oldham coupling can handle severe alignment errors within a short space envelope. This is a valuable feature in densely packaged and blind assemblies, or where misalignment can accelerate the erosion of shaft bearings. The Lovejoy Oldham coupling features raised dots on both sides of the floating disc which act as an effective spacer.

    The dots keep the face of the tenon from contacting the bottom of the floating disc and allows the coupling greater angular misalignment capability. A very important effect is that the spacer dots will greatly reduce the bending load on the shafts because of the freedom of the floating disc.
    The MOL Coupling consists of two hubs and one center member.
MOL Series - Oldham Clamp Style Coupling Hubs w/o Keyway - Metric
MOL Series - Oldham Clamp Style Coupling Hubs w/o Keyway
Unit of Measure
1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size

Length thru Bore

Overall Coupling Length

Nominal Torque

Max Speed

68514458601 N/A MOL16C-HUB-3MM-NKW N/A 3.00 mm N/A MOL16C N/A No Keyway N/A 0.492 in12.50 mm N/A 1.142 in29.00 mm N/A 6.20 in·lb N/A 9500.00 rpm
68514458602 N/A MOL16C-HUB-4MM-NKW N/A 4.00 mm N/A MOL16C N/A No Keyway N/A 0.492 in12.50 mm N/A 1.142 in29.00 mm N/A 6.20 in·lb N/A 9500.00 rpm
68514458084 N/A MOL16C-HUB-5MM-NKW N/A 5.00 mm N/A MOL16C N/A No Keyway N/A 0.492 in12.50 mm N/A 1.142 in29.00 mm N/A 6.20 in·lb N/A 9500.00 rpm
68514458085 N/A MOL16C-HUB-6MM-NKW N/A 6.00 mm N/A MOL16C N/A No Keyway N/A 0.492 in12.50 mm N/A 1.142 in29.00 mm N/A 6.20 in·lb N/A 9500.00 rpm
68514458606 N/A MOL20C-HUB-3MM-NKW N/A 3.00 mm N/A MOL20C N/A No Keyway N/A 0.551 in14.00 mm N/A 1.299 in33.00 mm N/A 10.60 in·lb N/A 7600.00 rpm
68514458607 N/A MOL20C-HUB-4MM-NKW N/A 4.00 mm N/A MOL20C N/A No Keyway N/A 0.551 in14.00 mm N/A 1.299 in33.00 mm N/A 10.60 in·lb N/A 7600.00 rpm
68514458608 N/A MOL20C-HUB-5MM-NKW N/A 5.00 mm N/A MOL20C N/A No Keyway N/A 0.551 in14.00 mm N/A 1.299 in33.00 mm N/A 10.60 in·lb N/A 7600.00 rpm
68514458097 N/A MOL20C-HUB-6MM-NKW N/A 6.00 mm N/A MOL20C N/A No Keyway N/A 0.551 in14.00 mm N/A 1.299 in33.00 mm N/A 10.60 in·lb N/A 7600.00 rpm
68514458098 N/A MOL20C-HUB-8MM-NKW N/A 8.00 mm N/A MOL20C N/A No Keyway N/A 0.551 in14.00 mm N/A 1.299 in33.00 mm N/A 10.60 in·lb N/A 7600.00 rpm
68514458613 N/A MOL25C-HUB-5MM-NKW N/A 5.00 mm N/A MOL25C N/A No Keyway N/A 0.650 in16.50 mm N/A 1.535 in39.00 mm N/A 17.70 in·lb N/A 6100.00 rpm
68514458614 N/A MOL25C-HUB-6MM-NKW N/A 6.00 mm N/A MOL25C N/A No Keyway N/A 0.650 in16.50 mm N/A 1.535 in39.00 mm N/A 17.70 in·lb N/A 6100.00 rpm
68514458108 N/A MOL25C-HUB-8MM-NKW N/A 8.00 mm N/A MOL25C N/A No Keyway N/A 0.650 in16.50 mm N/A 1.535 in39.00 mm N/A 17.70 in·lb N/A 6100.00 rpm
68514458109 N/A MOL25C-HUB-10MM-NKW N/A 10.00 mm N/A MOL25C N/A No Keyway N/A 0.650 in16.50 mm N/A 1.535 in39.00 mm N/A 17.70 in·lb N/A 6100.00 rpm
68514458619 N/A MOL32C-HUB-8MM-NKW N/A 8.00 mm N/A MOL32C N/A No Keyway N/A 0.748 in19.00 mm N/A 1.772 in45 mm N/A 39.80 in·lb N/A 4800.00 rpm
68514458122 N/A MOL32C-HUB-10MM-NKW N/A 10.00 mm N/A MOL32C N/A No Keyway N/A 0.748 in19.00 mm N/A 1.772 in45 mm N/A 39.80 in·lb N/A 4800.00 rpm
68514458123 N/A MOL32C-HUB-11MM-NKW N/A 11.00 mm N/A MOL32C N/A No Keyway N/A 0.748 in19.00 mm N/A 1.772 in45 mm N/A 39.80 in·lb N/A 4800.00 rpm
68514458124 N/A MOL32C-HUB-12MM-NKW N/A 12.00 mm N/A MOL32C N/A No Keyway N/A 0.748 in19.00 mm N/A 1.772 in45 mm N/A 39.80 in·lb N/A 4800.00 rpm
68514458980 N/A MOL32C-HUB-14MM-NKW N/A 14.00 mm N/A MOL32C N/A No Keyway N/A 0.748 in19.00 mm N/A 1.772 in45 mm N/A 39.80 in·lb N/A 4800.00 rpm
Unit of Measure
1