- The QUICK FLEX Type coupling consists of two standard hubs and one insert and one cover.
- QUICK FLEX flexible urethane coupling inserts are resistant to most chemicals and avaialble in four materials for varying temperature and torque needs.
Unit of Measure
1 2
Part Number |
Description |
Coupling Size |
Color |
Nominal Torque |
Inner Diameter (L) |
|---|---|---|---|---|---|
| 88345005265 | N/A QF250BINSERT | N/A 250 | N/A Blue | N/A 8718 in·lb | N/A 4.13 in104.9 mm |
| 88345005269 | N/A QF250INSERT | N/A 250 | N/A Red | N/A 4391 in·lb | N/A 4.13 in104.9 mm |
| 88345005268 | N/A QF250HINSERT | N/A 250 | N/A White | N/A 8718 in·lb | N/A 4.13 in104.9 mm |
| 88345005352 | N/A QF500TINSERT | N/A 500 | N/A Black | N/A 24794 in·lb | N/A 4.51 in114.6 mm |
| 88345005345 | N/A QF500BINSERT | N/A 500 | N/A Blue | N/A 16313 in·lb | N/A 4.51 in114.6 mm |
| 88345005349 | N/A QF500INSERT | N/A 500 | N/A Red | N/A 8487 in·lb | N/A 4.51 in114.6 mm |
| 88345005348 | N/A QF500HINSERT | N/A 500 | N/A White | N/A 16313 in·lb | N/A 4.51 in114.6 mm |
| 88345005127 | N/A QF1000TINSERT | N/A 1000 | N/A Black | N/A 35081 in·lb | N/A 6.19 in157.2 mm |
| 88345005119 | N/A QF1000BINSERT | N/A 1000 | N/A Blue | N/A 23022 in·lb | N/A 6.19 in157.2 mm |
| 88345005124 | N/A QF1000INSERT | N/A 1000 | N/A Red | N/A 12001 in·lb | N/A 6.19 in157.2 mm |
| 88345005122 | N/A QF1000HINSERT | N/A 1000 | N/A White | N/A 23022 in·lb | N/A 6.19 in157.2 mm |
| 88345005260 | N/A QF1890TINSERT | N/A 1890 | N/A Black | N/A 62597 in·lb | N/A 7.6 in193 mm |
| 88345005252 | N/A QF1890BINSERT | N/A 1890 | N/A Blue | N/A 38937 in·lb | N/A 7.6 in193 mm |
| 88345005257 | N/A QF1890INSERT | N/A 1890 | N/A Red | N/A 19869 in·lb | N/A 7.6 in193 mm |
| 88345005255 | N/A QF1890HINSERT | N/A 1890 | N/A White | N/A 38937 in·lb | N/A 7.6 in193 mm |
| 88345005342 | N/A QF3150TINSERT | N/A 3150 | N/A Black | N/A 98434 in·lb | N/A 9.15 in232.4 mm |
| 88345005335 | N/A QF3150BINSERT | N/A 3150 | N/A Blue | N/A 64004 in·lb | N/A 9.15 in232.4 mm |
| 88345005339 | N/A QF3150INSERT | N/A 3150 | N/A Red | N/A 33942 in·lb | N/A 9.15 in232.4 mm |
| 88345041091 | N/A QF3150HINSERT | N/A 3150 | N/A White | N/A 64004 in·lb | N/A 9.15 in232.4 mm |
| 88345005188 | N/A QF10260TINSERT | N/A 10260 | N/A Black | N/A 188794 in·lb | N/A 11.25 in285.8 mm |
| 88345005182 | N/A QF10260BINSERT | N/A 10260 | N/A Blue | N/A 127817 in·lb | N/A 11.25 in285.8 mm |
| 88345005186 | N/A QF10260INSERT | N/A 10260 | N/A Red | N/A 67852 in·lb | N/A 11.25 in285.8 mm |
| 88345047413 | N/A QF10260HINSERT | N/A 10260 | N/A White | N/A 127817 in·lb | N/A 11.25 in285.8 mm |
Unit of Measure
1 2