QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
CAD |
|---|---|---|---|---|---|
| 88345043358 | N/A QF100SPHUBX2-7/8U | N/A 2-7/8 in | N/A 100 | N/A 3/4X3/8 in | N/A |
| 88345042912 | N/A QF15SPHUBX1 | N/A 1 in | N/A 15 | N/A 1/4x1/8 in | N/A |
| 88345043767 | N/A QF15SPHUBX1-1/2 | N/A 1-1/2 in | N/A 15 | N/A 3/8x3/16 in | N/A |
| 88345042913 | N/A QF15SPHUBX1-1/4 | N/A 1-1/4 in | N/A 15 | N/A 1/4x1/8 in | N/A |
| 88345040985 | N/A QF15SPHUBX1-1/8 | N/A 1-1/8 in | N/A 15 | N/A 1/4x1/8 in | N/A |
| 88345040986 | N/A QF15SPHUBX1-3/8 | N/A 1-3/8 in | N/A 15 | N/A 3/8x3/16 in | N/A |
| 88345042914 | N/A QF15SPHUBX1-5/8 | N/A 1-5/8 in | N/A 15 | N/A 3/8x3/16 in | N/A |
| 88345043769 | N/A QF15SPHUBX3/4 | N/A 3/4 in | N/A 15 | N/A 1/8x1/16 in | N/A |
| 88345043213 | N/A QF15SPHUBX7/8 | N/A 7/8 in | N/A 15 | N/A 3/16X3/32 in | N/A |
| 88345095934 | N/A QF15SPHUBXPB | N/A 17/32 in | N/A 15 | N/A NKW in | N/A |
| 88345095955 | N/A QF15LSPHUBXPB | N/A 17/32 in | N/A 15 | N/A 1/8x1/16 in | N/A |
| 88345043828 | N/A QF25SPHUBX2 | N/A 2 in | N/A 25 | N/A 1/2X1/4 in | N/A |
| 88345043823 | N/A QF25SPHUBX1-1/2 | N/A 1-1/2 in | N/A 25 | N/A 3/8x3/16 in | N/A |
| 88345043092 | N/A QF25SPHUBX1-1/4 | N/A 1-1/4 in | N/A 25 | N/A 1/4x1/8 in | N/A |
| 88345043094 | N/A QF25SPHUBX1-3/4 | N/A 1-3/4 in | N/A 25 | N/A 3/8x3/16 in | N/A |
| 88345043093 | N/A QF25SPHUBX1-1/8 | N/A 1-1/8 in | N/A 25 | N/A 1/4x1/8 in | N/A |
| 88345043826 | N/A QF25SPHUBX1-3/8 | N/A 1-3/8 in | N/A 25 | N/A 3/8x3/16 in | N/A |
| 88345046179 | N/A QF25S303SPHUBX1-5/8 | N/A 1-5/8 in | N/A 25 | N/A 3/8x3/16 in | N/A |
| 88345043095 | N/A QF25SPHUBX1-5/8 | N/A 1-5/8 in | N/A 25 | N/A 3/8x3/16 in | N/A |
| 88345043096 | N/A QF25SPHUBX1-7/8 | N/A 1-7/8 in | N/A 25 | N/A 1/2X1/4 in | N/A |
| 88345043827 | N/A QF25SPHUBX1-7/8U | N/A 1-7/8 in | N/A 25 | N/A 1/2X1/4 in | N/A |
| 88345043097 | N/A QF25SPHUBX2-1/8 | N/A 2-1/8 in | N/A 25 | N/A 1/2X1/4 in | N/A |
| 88345043829 | N/A QF25SPHUBX2-1/8U | N/A 2-1/8 in | N/A 25 | N/A 1/2X1/4 in | N/A |
| 88345043833 | N/A QF25SPHUBX3-3/8 | N/A 3-3/8 in | N/A 25 | N/A 7/8X7/16 in | N/A |
| 88345043822 | N/A QF25SPHUBX1-1/16 | N/A 1-1/16 in | N/A 25 | N/A 1/4x1/8 in | N/A |