QUICK FLEX single ended spacer couplings consist of one standard coupling hub, one flanged spacer hub, one spacer body, one insert, and one cover with included hardware.
Unit of Measure
« 6
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
CAD |
|---|---|---|---|---|---|
| 88345043841 | N/A QF3150SPHUBX6 | N/A 6 in | N/A 3150 | N/A 1-1/2X3/4 in | N/A |
| 88345043844 | N/A QF3150SPHUBX7 | N/A 7 in | N/A 3150 | N/A 1-3/4X3/4 in | N/A |
| 88345043842 | N/A QF3150SPHUBX6-1/2 | N/A 6-1/2 in | N/A 3150 | N/A 1-1/2X3/4 in | N/A |
| 88345043843 | N/A QF3150SPHUBX6-1/2U | N/A 6-1/2 in | N/A 3150 | N/A 1-1/2X3/4 in | N/A |
| 88345045509 | N/A QF3150SPHUBXPB | N/A 2.5 in | N/A 3150 | N/A NKW in | N/A |
| 88345005187 | N/A QF10260SPHUBXPB | N/A 2.5 in | N/A 10260 | N/A NKW in | N/A |
Unit of Measure
« 6