QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Part Number |
Description |
Length |
Material |
Size |
|---|---|---|---|---|
| 88345046213 | N/A QF25SPBODYX3 | N/A 3 in | N/A Carbon Steel | N/A 25 |
| 88345041657 | N/A QF25SPBODYX4.69 | N/A 4.69 in | N/A Carbon Steel | N/A 25 |
| 88345041658 | N/A QF25SPBODYX5.00 | N/A 5.000 in | N/A Carbon Steel | N/A 25 |
| 88345041659 | N/A QF25SPBODYX5.81 | N/A 5.81 in | N/A Carbon Steel | N/A 25 |
| 88345041660 | N/A QF25SPBODYX5.97 | N/A 5.97 in | N/A Carbon Steel | N/A 25 |
| 88345041661 | N/A QF25SPBODYX6.94 | N/A 6.94 in | N/A Carbon Steel | N/A 25 |
| 88345041662 | N/A QF25SPBODYX7.00 | N/A 7 in | N/A Carbon Steel | N/A 25 |
| 88345047350 | N/A QF25SPBODYX8 | N/A 8 in | N/A Carbon Steel | N/A 25 |
| 88345045777 | N/A QF25SPBODYX2-1/2 | N/A 2-1/2 in | N/A Carbon Steel | N/A 25 |
| 88345043899 | N/A QF25S303SPBODYX3-1/2 | N/A 3.50 in | N/A Stainless Steel | N/A 25 |
| 88345041655 | N/A QF25SPBODYX3-1/2 | N/A 3.50 in | N/A Carbon Steel | N/A 25 |
| 88345043896 | N/A QF25S303SPBODYX5-1/2 | N/A 5.50 in | N/A Stainless Steel | N/A 25 |
| 88345043897 | N/A QF25S303SPBODYX8-1/2 | N/A 8-1/2 in | N/A Stainless Steel | N/A 25 |
| 88345096124 | N/A QF25SPBODYX3-1/4 | N/A 3.25 in | N/A Carbon Steel | N/A 25 |
| 88345043895 | N/A QF25S303SPBODYX3-3/4 | N/A 3-3/4 in | N/A Stainless Steel | N/A 25 |
| 88345045579 | N/A QF25SPBODYX3-3/4 | N/A 3-3/4 in | N/A Carbon Steel | N/A 25 |
| 88345041663 | N/A QF25SPBODYX7-1/4 | N/A 7-1/4 in | N/A Carbon Steel | N/A 25 |
| 88345043237 | N/A QF25SPBODYX8-1/4 | N/A 8-1/4 in | N/A Carbon Steel | N/A 25 |
| 88345043252 | N/A QF25SPBODYX8-3/4 | N/A 8-3/4 in | N/A Carbon Steel | N/A 25 |
| 88345045722 | N/A QF25SPBODYX3-3/8 | N/A 3-3/8 in | N/A Carbon Steel | N/A 25 |
| 88345045750 | N/A QF25SPBODYX3-5/8 | N/A 3-5/8 in | N/A Carbon Steel | N/A 25 |
| 88345046028 | N/A QF25SPBODYX3-7/8 | N/A 3-7/8 in | N/A Carbon Steel | N/A 25 |
| 88345041656 | N/A QF25SPBODYX4-3/8 | N/A 4-3/8 in | N/A Carbon Steel | N/A 25 |
| 88345043894 | N/A QF25S303SPBODYX3-15/16 | N/A 3-15/16 in | N/A Stainless Steel | N/A 25 |
| 88345049741 | N/A QF25SPBODYX4-5/16 | N/A 4-5/16 in | N/A Carbon Steel | N/A 25 |