QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
QUICK FLEX single ended spacer
Unit of Measure
1 2 3 4 5 

Part Number

Description 

Length

Material

Size

88345041633 N/A QF100SPBODYX9-3/4 N/A 9-3/4 in N/A Carbon Steel N/A 100
88345043438 N/A QF100SPBODYX11-1/4 N/A 11-1/4 in N/A Carbon Steel N/A 100
88345050235 N/A QF100SPBODYX3-7/8 N/A 3-7/8 in N/A Carbon Steel N/A 100
88345049571 N/A QF100SPBODYX5-5/8 N/A 5-5/8 in N/A Carbon Steel N/A 100
88345045837 N/A QF100SPBODYX5-7/8 N/A 5-7/8 in N/A Carbon Steel N/A 100
88345049967 N/A QF100SPBODYX7-5/8 N/A 7-5/8 in N/A Carbon Steel N/A 100
88345095998 N/A QF100S303SPB507 N/A N/A Stainless Steel N/A 100
88345042944 N/A QF175SPBODYX5 N/A 5.000 in N/A Carbon Steel N/A 175
88345096088 N/A QF175SPBODYX5.46 N/A 5.46 in N/A Carbon Steel N/A 175
88345046217 N/A QF175SPBODYX6 N/A 6 in N/A Carbon Steel N/A 175
88345042947 N/A QF175SPBODYX7 N/A 7 in N/A Carbon Steel N/A 175
88345046046 N/A QF175SPBODYX7.31 N/A 7.31 in N/A Carbon Steel N/A 175
88345042941 N/A QF175SPBODYX10 N/A 10 in N/A Carbon Steel N/A 175
88345045861 N/A QF175SPBODYX7-1/2 N/A 7-1/2 in N/A Carbon Steel N/A 175
88345046153 N/A QF175SPBODYX8-1/2 N/A 8-1/2 in N/A Carbon Steel N/A 175
88345043898 N/A QF175SPBODYX12-1/2 N/A 12-1/2 in N/A Carbon Steel N/A 175
88345049327 N/A QF175SPBODYX4-1/4 N/A 4-1/4 in N/A Carbon Steel N/A 175
88345043604 N/A QF175SPBODYX5-1/4 N/A 5-1/4 in N/A Carbon Steel N/A 175
88345045575 N/A QF175SPBODYX6-1/4 N/A 6-1/4 in N/A Carbon Steel N/A 175
88345096083 N/A QF175SPBODYX9-3/4 N/A 9-3/4 in N/A Carbon Steel N/A 175
88345046260 N/A QF175SPBODYX5-1/8 N/A 5-1/8 in N/A Carbon Steel N/A 175
88345046000 N/A QF175SPBODYX5-3/8 N/A 5-3/8 in N/A Carbon Steel N/A 175
88345043908 N/A QF175SPBODYX10-1/8 N/A 10-1/8 in N/A Carbon Steel N/A 175
88345043909 N/A QF175SPBODYX10-3/8 N/A 10-3/8 in N/A Carbon Steel N/A 175
88345043452 N/A QF175SPBODYX11-5/8 N/A 11-5/8 in N/A Carbon Steel N/A 175
Unit of Measure
1 2 3 4 5