QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
QUICK FLEX single ended spacer
Unit of Measure
1 2 3 4 5 

Part Number

Description 

Length

Material

Size

88345045564 N/A QF15SPBODYX2 N/A 2 in N/A Carbon Steel N/A 15
88345042905 N/A QF15SPBODYX2.5 N/A 2-1/2 in N/A Carbon Steel N/A 15
88345045809 N/A QF15SPBODYX3 N/A 3 in N/A Carbon Steel N/A 15
88345046027 N/A QF15SPBODYX4 N/A 4.00 in N/A Carbon Steel N/A 15
88345041642 N/A QF15SPBODYX4.69 N/A 4.69 in N/A Carbon Steel N/A 15
88345041643 N/A QF15SPBODYX5.00 N/A 5.000 in N/A Carbon Steel N/A 15
88345041644 N/A QF15SPBODYX5.22 N/A 5.22 in N/A Carbon Steel N/A 15
88345041646 N/A QF15SPBODYX5.66 N/A 5.66 in N/A Carbon Steel N/A 15
88345041647 N/A QF15SPBODYX5.81 N/A 5.81 in N/A Carbon Steel N/A 15
88345041648 N/A QF15SPBODYX5.97 N/A 5.97 in N/A Carbon Steel N/A 15
88345041649 N/A QF15SPBODYX6.94 N/A 6.94 in N/A Carbon Steel N/A 15
88345041650 N/A QF15SPBODYX7.00 N/A 7 in N/A Carbon Steel N/A 15
88345045865 N/A QF15SPBODYX10 N/A 10 in N/A Carbon Steel N/A 15
88345041638 N/A QF15SPBODYX3-1/2 N/A 3.50 in N/A Carbon Steel N/A 15
88345045928 N/A QF15SPBODYX5-1/2 N/A 5.50 in N/A Carbon Steel N/A 15
88345043299 N/A QF15SPBODYX6-1/2 N/A 6-1/2 in N/A Carbon Steel N/A 15
88345041639 N/A QF15SPBODYX3-3/4 N/A 3-3/4 in N/A Carbon Steel N/A 15
88345041640 N/A QF15SPBODYX4-1/4 N/A 4-1/4 in N/A Carbon Steel N/A 15
88345046173 N/A QF15SPBODYX6-1/4 N/A 6-1/4 in N/A Carbon Steel N/A 15
88345041651 N/A QF15SPBODYX7-1/4 N/A 7-1/4 in N/A Carbon Steel N/A 15
88345046172 N/A QF15SPBODYX7-3/4 N/A 7-3/4 in N/A Carbon Steel N/A 15
88345045566 N/A QF15SPBODYX3-3/8 N/A 3-3/8 in N/A Carbon Steel N/A 15
88345046026 N/A QF15SPBODYX3-7/8 N/A 3-7/8 in N/A Carbon Steel N/A 15
88345041641 N/A QF15SPBODYX4-3/8 N/A 4-3/8 in N/A Carbon Steel N/A 15
88345041645 N/A QF15SPBODYX5-3/8 N/A 5-3/8 in N/A Carbon Steel N/A 15
Unit of Measure
1 2 3 4 5