QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Part Number |
Description |
Length |
Material |
Size |
|---|---|---|---|---|
| 88345049854 | N/A QF175SPBODYX8-3/16 | N/A 8-3/16 in | N/A Carbon Steel | N/A 175 |
| 88345096131 | N/A QF175SPBODYX10-5/16 | N/A 10-5/16 in | N/A Carbon Steel | N/A 175 |
| 88345043453 | N/A QF175SPBODYX14-1/4 | N/A 14-1/4 in | N/A Carbon Steel | N/A 175 |
| 88345042940 | N/A QF175SPBODY314 | N/A | N/A Carbon Steel | N/A 175 |
| 88345043506 | N/A QF250SPBODYX4.8 | N/A 4.8 in | N/A Carbon Steel | N/A 250 |
| 88345096439 | N/A QF250SPBODYX12 | N/A 12.000 in | N/A Carbon Steel | N/A 250 |
| 88345045693 | N/A QF250SPBODYX19.80 | N/A 19.80 in | N/A Carbon Steel | N/A 250 |
| 88345043507 | N/A QF250SPBODYX9-1/4 | N/A 9-1/4 in | N/A Carbon Steel | N/A 250 |
| 88345045648 | N/A QF250SPBODYX9-3/4 | N/A 9-3/4 in | N/A Carbon Steel | N/A 250 |
| 88345046001 | N/A QF500SPBODYX8.88 | N/A 8.88 in | N/A Carbon Steel | N/A 500 |
| 88345095306 | N/A QF500SPBODYX10 | N/A 10 in | N/A Carbon Steel | N/A 500 |
| 88345045599 | N/A QF500SPBODYX6-1/2 | N/A 6-1/2 in | N/A Carbon Steel | N/A 500 |
| 88345049442 | N/A QF500SPBODYX12-1/2 | N/A 12-1/2 in | N/A Carbon Steel | N/A 500 |
| 88345046241 | N/A QF500SPBODYX6-1/4 | N/A 6-1/4 in | N/A Carbon Steel | N/A 500 |
| 88345043357 | N/A QF100SPBODYX8-7/8 | N/A 8-7/8 in | N/A AISI 1018 | N/A 100 |