QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044004 | N/A QF100X7/8U | N/A 7/8 in | N/A 100 | N/A 3/16X3/32 in | N/A 2.46 in62.5 mm | N/A |
| 88345005148 | N/A QF100S303XPB | N/A Pilot 15/16 in | N/A 100 | N/A No Keyway in | N/A 2.46 in62.5 mm | N/A |
| 88345005178 | N/A QF100XPB | N/A Pilot 15/16 in | N/A 100 | N/A No Keyway in | N/A 2.46 in62.5 mm | N/A |
| 88345096409 | N/A QF100XPBTD | N/A Pilot 15/16 in | N/A 100 | N/A No Keyway in | N/A 2.46 in62.5 mm | N/A |
| 88345044108 | N/A QF175X1 | N/A 1 in | N/A 175 | N/A 1/4x1/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345049411 | N/A QF175S303X2 | N/A 2 in | N/A 175 | N/A 1/2X1/4 in | N/A 2.67 in67.8 mm | N/A |
| 88345042972 | N/A QF175X2 | N/A 2 in | N/A 175 | N/A 1/2X1/4 in | N/A 2.67 in67.8 mm | N/A |
| 88345042985 | N/A QF175X2U | N/A 2 in | N/A 175 | N/A 1/2X1/4 in | N/A 2.67 in67.8 mm | N/A |
| 88345044093 | N/A QF175S303X3 | N/A 3 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042986 | N/A QF175X3 | N/A 3 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042999 | N/A QF175X3E | N/A 3 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345043224 | N/A QF175X3U | N/A 3 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345096458 | N/A QF175X1-1/2 | N/A 1-1/2 in | N/A 175 | N/A 3/8x3/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345096025 | N/A QF175X2-1/2 | N/A 2-1/2 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044114 | N/A QF175X2-1/2E | N/A 2-1/2 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042973 | N/A QF175X2-1/2U | N/A 2-1/2 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044094 | N/A QF175S303X3-1/2 | N/A 3-1/2 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345040987 | N/A QF175X3-1/2 | N/A 3-1/2 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042988 | N/A QF175X3-1/2U | N/A 3-1/2 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042963 | N/A QF175X1-1/4 | N/A 1-1/4 in | N/A 175 | N/A 1/4x1/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042966 | N/A QF175X1-3/4 | N/A 1-3/4 in | N/A 175 | N/A 3/8x3/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345043300 | N/A QF175X1-3/4U | N/A 1-3/4 in | N/A 175 | N/A 3/8x3/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345046147 | N/A QF175S303X2-1/4 | N/A 2-1/4 in | N/A 175 | N/A 1/2X1/4 in | N/A 2.67 in67.8 mm | N/A |
| 88345042974 | N/A QF175X2-1/4 | N/A 2-1/4 in | N/A 175 | N/A 1/2X1/4 in | N/A 2.67 in67.8 mm | N/A |
| 88345043250 | N/A QF175X2-1/4E | N/A 2-1/4 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |