QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044119 | N/A QF175X2-3/16 | N/A 2-3/16 in | N/A 175 | N/A 1/2X1/4 in | N/A 2.67 in67.8 mm | N/A |
| 88345044091 | N/A QF175S303X2-7/16 | N/A 2-7/16 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042982 | N/A QF175X2-7/16 | N/A 2-7/16 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044123 | N/A QF175X2-7/16U | N/A 2-7/16 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345045824 | N/A QF175X2-9/16 | N/A 2-9/16 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345042976 | N/A QF175X2-11/16 | N/A 2-11/16 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044116 | N/A QF175X2-11/16U | N/A 2-11/16 in | N/A 175 | N/A 5/8X5/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044117 | N/A QF175X2-13/16U | N/A 2-13/16 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042977 | N/A QF175X2-15/16 | N/A 2-15/16 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042978 | N/A QF175X2-15/16E | N/A 2-15/16 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044118 | N/A QF175X2-15/16U | N/A 2-15/16 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042991 | N/A QF175X3-3/16 | N/A 3-3/16 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345042992 | N/A QF175X3-3/16U | N/A 3-3/16 in | N/A 175 | N/A 3/4X3/8 in | N/A 2.67 in67.8 mm | N/A |
| 88345044129 | N/A QF175X3-5/16 | N/A 3-5/16 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044101 | N/A QF175S303X3-7/16 | N/A 3-7/16 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345096027 | N/A QF175X3-7/16 | N/A 3-7/16 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345096044 | N/A QF175X3-7/16U | N/A 3-7/16 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044126 | N/A QF175X3-11/16 | N/A 3-11/16 in | N/A 175 | N/A 7/8X7/16 in | N/A 2.67 in67.8 mm | N/A |
| 88345044097 | N/A QF175S303X3-15/16 | N/A 3-15/16 in | N/A 175 | N/A 1x1/2 in | N/A 2.67 in67.8 mm | N/A |
| 88345042990 | N/A QF175X3-15/16 | N/A 3-15/16 in | N/A 175 | N/A 1x1/2 in | N/A 2.67 in67.8 mm | N/A |
| 88345045793 | N/A QF175X3-15/16U | N/A 3-15/16 in | N/A 175 | N/A 1x1/2 in | N/A 2.67 in67.8 mm | N/A |
| 88345044125 | N/A QF175X3/4 | N/A 3/4 in | N/A 175 | N/A 3/16X3/32 in | N/A 2.67 in67.8 mm | N/A |
| 88345044142 | N/A QF175X7/8 | N/A 7/8 in | N/A 175 | N/A 3/16X3/32 in | N/A 2.67 in67.8 mm | N/A |
| 88345042931 | N/A QF175S303XPB | N/A Pilot 1" in | N/A 175 | N/A No Keyway in | N/A 2.67 in67.8 mm | N/A |
| 88345043251 | N/A QF175XNB | N/A Solid in | N/A 175 | N/A No Keyway in | N/A 2.67 in67.8 mm | N/A |