QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345040995 | N/A QF25X1-1/4E | N/A 1-1/4 in | N/A 25 | N/A 5/16X5/32 in | N/A 1.81 in46 mm | N/A |
| 88345044277 | N/A QF25X1-1/4EU | N/A 1-1/4 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345043099 | N/A QF25X1-1/4U | N/A 1-1/4 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345043070 | N/A QF25S303X1-3/4 | N/A 1-3/4 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345049978 | N/A QF25S303X1-3/4E | N/A 1-3/4 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345005310 | N/A QF25X1-3/4 | N/A 1-3/4 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345040996 | N/A QF25X1-3/4E | N/A 1-3/4 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345096030 | N/A QF25X1-3/4U | N/A 1-3/4 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345040997 | N/A QF25X2-1/4 | N/A 2-1/4 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345040994 | N/A QF25S303X1-1/8 | N/A 1-1/8 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345095565 | N/A QF25S316X1-1/8 | N/A 1-1/8 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345005308 | N/A QF25X1-1/8 | N/A 1-1/8 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345095845 | N/A QF25X1-1/8E | N/A 1-1/8 in | N/A 25 | N/A 5/16X5/32 in | N/A 1.81 in46 mm | N/A |
| 88345043100 | N/A QF25X1-1/8U | N/A 1-1/8 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345039974 | N/A QF25S303X1-3/8 | N/A 1-3/8 in | N/A 25 | N/A 5/16X5/32 in | N/A 1.81 in46 mm | N/A |
| 88345044263 | N/A QF25S303X1-3/8E | N/A 1-3/8 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345005311 | N/A QF25X1-3/8 | N/A 1-3/8 in | N/A 25 | N/A 5/16X5/32 in | N/A 1.81 in46 mm | N/A |
| 88345096003 | N/A QF25X1-3/8E | N/A 1-3/8 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345043102 | N/A QF25X1-3/8EU | N/A 1-3/8 in | N/A 25 | N/A 5/16X5/32 in | N/A 1.81 in46 mm | N/A |
| 88345028541 | N/A QF25X1-3/8U | N/A 1-3/8 in | N/A 25 | N/A 5/16X5/32 in | N/A 1.81 in46 mm | N/A |
| 88345096029 | N/A QF25S303X1-5/8 | N/A 1-5/8 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345043071 | N/A QF25S303X1-5/8U | N/A 1-5/8 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345095994 | N/A QF25S316X1-5/8 | N/A 1-5/8 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345005312 | N/A QF25X1-5/8 | N/A 1-5/8 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345043103 | N/A QF25X1-5/8U | N/A 1-5/8 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |