QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043689 | N/A QF25X3/4U | N/A 3/4 in | N/A 25 | N/A 3/16X3/32 in | N/A 1.81 in46 mm | N/A |
| 88345095987 | N/A QF25X5/8 | N/A 5/8 in | N/A 25 | N/A 3/16X3/32 in | N/A 1.81 in46 mm | N/A |
| 88345043081 | N/A QF25S303X7/8 | N/A 7/8 in | N/A 25 | N/A 3/16X3/32 in | N/A 1.81 in46 mm | N/A |
| 88345044273 | N/A QF25S303X7/8E | N/A 7/8 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345044274 | N/A QF25S303X7/8U | N/A 7/8 in | N/A 25 | N/A 3/16X3/32 in | N/A 1.81 in46 mm | N/A |
| 88345005330 | N/A QF25X7/8 | N/A 7/8 in | N/A 25 | N/A 3/16X3/32 in | N/A 1.81 in46 mm | N/A |
| 88345043113 | N/A QF25X7/8E | N/A 7/8 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345043690 | N/A QF25X7/8U | N/A 7/8 in | N/A 25 | N/A 3/16X3/32 in | N/A 1.81 in46 mm | N/A |
| 88345044276 | N/A QF25X11/16 | N/A 11/16 in | N/A 25 | N/A 3/16X3/32 in | N/A 1.81 in46 mm | N/A |
| 88345044280 | N/A QF25X15/16 | N/A 15/16 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345044282 | N/A QF25X15/16U | N/A 15/16 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345005296 | N/A QF25S303XPB | N/A Pilot 5/8 in | N/A 25 | N/A No Keyway in | N/A 1.81 in46 mm | N/A |
| 88345005332 | N/A QF25XPB | N/A Pilot 5/8 in | N/A 25 | N/A No Keyway in | N/A 1.81 in46 mm | N/A |
| 88345005380 | N/A QF50X1 | N/A 1 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345043709 | N/A QF50X1U | N/A 1 in | N/A 50 | N/A 1/4x1/8 in | N/A 2.16 in54.9 mm | N/A |
| 88345095893 | N/A QF50S303X2 | N/A 2 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345043253 | N/A QF50S316X2U | N/A 2 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345005389 | N/A QF50X2 | N/A 2 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345043191 | N/A QF50X2U | N/A 2 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345044455 | N/A QF50X2UEXT | N/A 2 in | N/A 50 | N/A 1/2X1/4 in | N/A 2.16 in54.9 mm | N/A |
| 88345041075 | N/A QF50S303X1-1/2 | N/A 1-1/2 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345005381 | N/A QF50X1-1/2 | N/A 1-1/2 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345044429 | N/A QF50X1-1/2NK | N/A 1-1/2 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345044430 | N/A QF50X1-1/2SH | N/A 1-1/2 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |
| 88345043176 | N/A QF50X1-1/2U | N/A 1-1/2 in | N/A 50 | N/A 3/8x3/16 in | N/A 2.16 in54.9 mm | N/A |