QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345096081 | N/A QF15X1BO | N/A 1 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345042926 | N/A QF15X1E | N/A 1 in | N/A 15 | N/A 5/16X5/32 in | N/A 1.34 in34 mm | N/A |
| 88345042927 | N/A QF15X1U | N/A 1 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345044078 | N/A QF15X2 | N/A 2 in | N/A 15 | N/A 1/2X1/4 in | N/A 1.34 in34 mm | N/A |
| 88345044070 | N/A QF15X1-5/32 | N/A 1-5/32 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345005199 | N/A QF15S303X1-1/2 | N/A 1-1/2 in | N/A 15 | N/A 3/8 x 3/16 in | N/A 1.34 in34 mm | N/A |
| 88345005216 | N/A QF15X1-1/2 | N/A 1-1/2 in | N/A 15 | N/A 3/8 x 3/16 in | N/A 1.34 in34 mm | N/A |
| 88345043677 | N/A QF15X1-1/2U | N/A 1-1/2 in | N/A 15 | N/A 3/8 x 3/16 in | N/A 1.34 in34 mm | N/A |
| 88345005200 | N/A QF15S303X1-1/4 | N/A 1-1/4 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345040984 | N/A QF15S303X1-1/4E | N/A 1-1/4 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |
| 88345044048 | N/A QF15S303X1-1/4U | N/A 1-1/4 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345049224 | N/A QF15S316X1-1/4 | N/A 1-1/4 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345005217 | N/A QF15X1-1/4 | N/A 1-1/4 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345042918 | N/A QF15X1-1/4E | N/A 1-1/4 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |
| 88345044063 | N/A QF15X1-1/4SH | N/A 1-1/4 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345042919 | N/A QF15X1-1/4U | N/A 1-1/4 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345005201 | N/A QF15S303X1-1/8 | N/A 1-1/8 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345044049 | N/A QF15S303X1-1/8U | N/A 1-1/8 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345005218 | N/A QF15X1-1/8 | N/A 1-1/8 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345042920 | N/A QF15X1-1/8E | N/A 1-1/8 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |
| 88345042921 | N/A QF15X1-1/8U | N/A 1-1/8 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345005202 | N/A QF15S303X1-3/8 | N/A 1-3/8 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |
| 88345005220 | N/A QF15X1-3/8 | N/A 1-3/8 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |
| 88345042923 | N/A QF15X1-3/8E | N/A 1-3/8 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345044066 | N/A QF15X1-3/8EU | N/A 1-3/8 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |