QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345096042 | N/A QF15X1-3/8U | N/A 1-3/8 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |
| 88345032881 | N/A QF15S303X1-5/8 | N/A 1-5/8 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345005221 | N/A QF15X1-5/8 | N/A 1-5/8 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345044071 | N/A QF15X1-5/8EE | N/A 1-5/8 in | N/A 15 | N/A 1/2 x 1/4 in | N/A 1.34 in34 mm | N/A |
| 88345042925 | N/A QF15X1-5/8U | N/A 1-5/8 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345042893 | N/A QF15S303X1-1/16 | N/A 1-1/16 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345044062 | N/A QF15X1-1/16 | N/A 1-1/16 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345032879 | N/A QF15S303X1-3/16 | N/A 1-3/16 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345005219 | N/A QF15X1-3/16 | N/A 1-3/16 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345043675 | N/A QF15X1-3/16U | N/A 1-3/16 in | N/A 15 | N/A 1/4x1/8 in | N/A 1.34 in34 mm | N/A |
| 88345028591 | N/A QF15S303X1-7/16 | N/A 1-7/16 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345044052 | N/A QF15S303X1-7/16U | N/A 1-7/16 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345005222 | N/A QF15X1-7/16 | N/A 1-7/16 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345043676 | N/A QF15X1-7/16U | N/A 1-7/16 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345044053 | N/A QF15S303X1-9/16 | N/A 1-9/16 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345044077 | N/A QF15X1-9/16 | N/A 1-9/16 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345042922 | N/A QF15X1-11/16 | N/A 1-11/16 in | N/A 15 | N/A 3/8x3/16 in | N/A 1.34 in34 mm | N/A |
| 88345044047 | N/A QF15S303X1/2 | N/A 1/2 in | N/A 15 | N/A 1/8x1/16 in | N/A 1.34 in34 mm | N/A |
| 88345005203 | N/A QF15S303X3/4 | N/A 3/4 in | N/A 15 | N/A 3/16 x 3/32 in | N/A 1.34 in34 mm | N/A |
| 88345005227 | N/A QF15X3/4 | N/A 3/4 in | N/A 15 | N/A 3/16 x 3/32 in | N/A 1.34 in34 mm | N/A |
| 88345044083 | N/A QF15X3/4NK | N/A 3/4 in | N/A 15 | N/A No Keyway in | N/A 1.34 in34 mm | N/A |
| 88345042929 | N/A QF15X3/4U | N/A 3/4 in | N/A 15 | N/A 3/16 x 3/32 in | N/A 1.34 in34 mm | N/A |
| 88345032880 | N/A QF15S303X5/8 | N/A 5/8 in | N/A 15 | N/A 3/16 x 3/32 in | N/A 1.34 in34 mm | N/A |
| 88345005232 | N/A QF15X5/8 | N/A 5/8 in | N/A 15 | N/A 3/16X3/32 in | N/A 1.34 in34 mm | N/A |
| 88345042930 | N/A QF15X5/8U | N/A 5/8 in | N/A 15 | N/A 3/16 x 3/32 in | N/A 1.34 in34 mm | N/A |