QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345005204 | N/A QF15S303X7/8 | N/A 7/8 in | N/A 15 | N/A 3/16 x 3/32 in | N/A 1.34 in34 mm | N/A |
| 88345005233 | N/A QF15X7/8 | N/A 7/8 in | N/A 15 | N/A 3/16 x 3/32 in | N/A 1.34 in34 mm | N/A |
| 88345095985 | N/A QF15X7/8E | N/A 7/8 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345043674 | N/A QF15X7/8U | N/A 7/8 in | N/A 15 | N/A 3/16 x 3/32 in | N/A 1.34 in34 mm | N/A |
| 88345044050 | N/A QF15S303X15/16 | N/A 15/16 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345042895 | N/A QF15S303X15/16E | N/A 15/16 in | N/A 15 | N/A 7/8X7/16 in | N/A 1.34 in34 mm | N/A |
| 88345042924 | N/A QF15X15/16 | N/A 15/16 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| 88345005205 | N/A QF15S303XPB | N/A Pilot 17/32 in | N/A 15 | N/A No Keyway in | N/A 1.34 in34 mm | N/A |
| 88345043334 | N/A QF15XNB | N/A Solid in | N/A 15 | N/A No Keyway in | N/A 1.34 in34 mm | N/A |
| 88345005235 | N/A QF15XPB | N/A Pilot 17/32 in | N/A 15 | N/A No Keyway in | N/A 1.34 in34 mm | N/A |
| 88345043065 | N/A QF25S303X1 | N/A 1 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345005305 | N/A QF25X1 | N/A 1 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345043107 | N/A QF25X1U | N/A 1 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345043074 | N/A QF25S303X2 | N/A 2 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345005317 | N/A QF25X2 | N/A 2 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345096016 | N/A QF25X2U | N/A 2 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345096443 | N/A QF25S303X1-1/2 | N/A 1-1/2 in | N/A 25 | N/A 3/8 x 3/16 in | N/A 1.81 in46 mm | N/A |
| 88345044260 | N/A QF25S303X1-1/2E | N/A 1-1/2 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345005306 | N/A QF25X1-1/2 | N/A 1-1/2 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345043098 | N/A QF25X1-1/2E | N/A 1-1/2 in | N/A 25 | N/A 1/2 x1/4 in | N/A 1.81 in46 mm | N/A |
| 88345096014 | N/A QF25X1-1/2U | N/A 1-1/2 in | N/A 25 | N/A 3/8 x 3/16 in | N/A 1.81 in46 mm | N/A |
| 88345040993 | N/A QF25S303X1-1/4 | N/A 1-1/4 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345043066 | N/A QF25S303X1-1/4E | N/A 1-1/4 in | N/A 25 | N/A 5/16X5/32 in | N/A 1.81 in46 mm | N/A |
| 88345043067 | N/A QF25S303X1-1/4U | N/A 1-1/4 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345005307 | N/A QF25X1-1/4 | N/A 1-1/4 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |