QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043073 | N/A QF25S303X1-7/8 | N/A 1-7/8 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345005315 | N/A QF25X1-7/8 | N/A 1-7/8 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345043104 | N/A QF25X1-7/8E | N/A 1-7/8 in | N/A 25 | N/A 5/8X5/16 in | N/A 1.81 in46 mm | N/A |
| 88345096015 | N/A QF25X1-7/8U | N/A 1-7/8 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345043075 | N/A QF25S303X2-1/8 | N/A 2-1/8 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345095995 | N/A QF25S316X2-1/8 | N/A 2-1/8 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345005318 | N/A QF25X2-1/8 | N/A 2-1/8 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345043109 | N/A QF25X2-1/8U | N/A 2-1/8 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345043069 | N/A QF25S303X1-3/16 | N/A 1-3/16 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345031046 | N/A QF25X1-3/16 | N/A 1-3/16 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345043691 | N/A QF25X1-3/16U | N/A 1-3/16 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |
| 88345044281 | N/A QF25X1-5/16 | N/A 1-5/16 in | N/A 25 | N/A 5/16X5/32 in | N/A 1.81 in46 mm | N/A |
| 88345043072 | N/A QF25S303X1-7/16 | N/A 1-7/16 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345005314 | N/A QF25X1-7/16 | N/A 1-7/16 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345043692 | N/A QF25X1-7/16U | N/A 1-7/16 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345043105 | N/A QF25X1-9/16 | N/A 1-9/16 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345043101 | N/A QF25X1-11/16 | N/A 1-11/16 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345044278 | N/A QF25X1-11/16U | N/A 1-11/16 in | N/A 25 | N/A 3/8x3/16 in | N/A 1.81 in46 mm | N/A |
| 88345044262 | N/A QF25S303X1-15/16 | N/A 1-15/16 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345005309 | N/A QF25X1-15/16 | N/A 1-15/16 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345043693 | N/A QF25X1-15/16U | N/A 1-15/16 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345044286 | N/A QF25X2-1/16 | N/A 2-1/16 in | N/A 25 | N/A 1/2X1/4 in | N/A 1.81 in46 mm | N/A |
| 88345044275 | N/A QF25X1/2 | N/A 1/2 in | N/A 25 | N/A 1/8x1/16 in | N/A 1.81 in46 mm | N/A |
| 88345005322 | N/A QF25X3/4 | N/A 3/4 in | N/A 25 | N/A 3/16X3/32 in | N/A 1.81 in46 mm | N/A |
| 88345044294 | N/A QF25X3/4E | N/A 3/4 in | N/A 25 | N/A 1/4x1/8 in | N/A 1.81 in46 mm | N/A |