QUICK FLEX couplings consist of two hubs, one insert, and a cover.
QUICK FLEX Coupling Hub Photo
Unit of Measure
« 11 12 13 14 15 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345044310 N/A QF3150X150MM N/A 150 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
88345044311 N/A QF3150X160MM N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345043116 N/A QF3150X160MMU N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345044312 N/A QF3150X165MM N/A 165 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345041047 N/A QF3150X168MM N/A 168 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345044313 N/A QF3150X170MM N/A 170 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
88345041048 N/A QF3150X180MM N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345044314 N/A QF3150X180MMU N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345043117 N/A QF3150X190MM N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345044315 N/A QF3150X190MMU N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345043118 N/A QF3150X200MM N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345044316 N/A QF3150X200MMU N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
88345044008 N/A QF10260X100MM N/A 100 mm N/A 10260 N/A 28x6.4 N/A 7.22 in183.4 mm N/A
88345050110 N/A QF10260X120MM N/A 120 mm N/A 10260 N/A 32x7.4 N/A 7.22 in183.4 mm N/A
88345045775 N/A QF10260X160MM N/A 160 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
88345044012 N/A QF10260X170MM N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
88345044013 N/A QF10260X170MMU N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
88345044014 N/A QF10260X180MMU N/A 180 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345044015 N/A QF10260X190MM N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345044016 N/A QF10260X190MMU N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345044017 N/A QF10260X200MM N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345045694 N/A QF10260X200MMU N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345043441 N/A QF10260X205MM N/A 205 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
88345044018 N/A QF10260X210MM N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
88345096461 N/A QF10260X210MMU N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
Unit of Measure
« 11 12 13 14 15