QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345032882 | N/A QF15S303X19MM | N/A 19 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345005223 | N/A QF15X19MM | N/A 19 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345043678 | N/A QF15X19MMU | N/A 19 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345032883 | N/A QF15S303X20MM | N/A 20 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345031031 | N/A QF15X20MM | N/A 20 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345043679 | N/A QF15X20MMU | N/A 20 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345032884 | N/A QF15S303X22MM | N/A 22 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345031032 | N/A QF15X22MM | N/A 22 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345043680 | N/A QF15X22MMU | N/A 22 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |
| 88345096067 | N/A QF15S303X23MM | N/A 23 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345032885 | N/A QF15S303X24MM | N/A 24 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345005224 | N/A QF15X24MM | N/A 24 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345043681 | N/A QF15X24MMU | N/A 24 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345032886 | N/A QF15S303X25MM | N/A 25 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345005225 | N/A QF15X25MM | N/A 25 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345043682 | N/A QF15X25MMU | N/A 25 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345042928 | N/A QF15X27MM | N/A 27 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345032887 | N/A QF15S303X28MM | N/A 28 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345005226 | N/A QF15X28MM | N/A 28 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345043683 | N/A QF15X28MMU | N/A 28 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345032888 | N/A QF15S303X30MM | N/A 30 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345005228 | N/A QF15X30MM | N/A 30 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345043684 | N/A QF15X30MMU | N/A 30 mm | N/A 15 | N/A 8X3.3 | N/A 1.34 in34 mm | N/A |
| 88345032889 | N/A QF15S303X32MM | N/A 32 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345005229 | N/A QF15X32MM | N/A 32 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |