QUICK FLEX couplings consist of two hubs, one insert, and a cover.
QUICK FLEX Coupling Hub Photo
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

88345041092 N/A QF50X60MMU N/A 60 mm N/A 50 N/A 18X4.4 N/A 2.16 in54.9 mm N/A
88345043996 N/A QF100X30MM N/A 30 mm N/A 100 N/A 8X3.3 N/A 2.46 in62.5 mm N/A
88345095933 N/A QF100X32MM N/A 32 mm N/A 100 N/A 10X3.3 N/A 2.46 in62.5 mm N/A
88345043999 N/A QF100X35MM N/A 35 mm N/A 100 N/A 10X3.3 N/A 2.46 in62.5 mm N/A
88345043982 N/A QF100S303X38MM N/A 38 mm N/A 100 N/A 10X3.3 N/A 2.46 in62.5 mm N/A
88345042881 N/A QF100X38MM N/A 38 mm N/A 100 N/A 10X3.3 N/A 2.46 in62.5 mm N/A
88345042845 N/A QF100S303X40MM N/A 40 mm N/A 100 N/A 12X3.3 N/A 2.46 in62.5 mm N/A
88345044000 N/A QF100X40MM N/A 40 mm N/A 100 N/A 12X3.3 N/A 2.46 in62.5 mm N/A
88345095992 N/A QF100X42MM N/A 42 mm N/A 100 N/A 12X3.3 N/A 2.46 in62.5 mm N/A
88345043738 N/A QF100X42MMU N/A 42 mm N/A 100 N/A 12X3.3 N/A 2.46 in62.5 mm N/A
88345042882 N/A QF100X45MM N/A 45 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043739 N/A QF100X45MMU N/A 45 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043984 N/A QF100S303X48MM N/A 48 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345042883 N/A QF100X48MM N/A 48 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043740 N/A QF100X48MMU N/A 48 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043985 N/A QF100S303X50MM N/A 50 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345005172 N/A QF100X50MM N/A 50 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345043741 N/A QF100X50MMU N/A 50 mm N/A 100 N/A 14X3.8 N/A 2.46 in62.5 mm N/A
88345044001 N/A QF100X50MME N/A 50 mm N/A 100 N/A 16 x 4.3 N/A 2.46 in62.5 mm N/A
88345044002 N/A QF100X54MM N/A 54 mm N/A 100 N/A 16X4.3 N/A 2.46 in62.5 mm N/A
88345005173 N/A QF100X55MM N/A 55 mm N/A 100 N/A 16X4.3 N/A 2.46 in62.5 mm N/A
88345043742 N/A QF100X55MMU N/A 55 mm N/A 100 N/A 16X4.3 N/A 2.46 in62.5 mm N/A
88345042846 N/A QF100S303X60MM N/A 60 mm N/A 100 N/A 18X4.4 N/A 2.46 in62.5 mm N/A
88345005174 N/A QF100X60MM N/A 60 mm N/A 100 N/A 18X4.4 N/A 2.46 in62.5 mm N/A
88345043743 N/A QF100X60MMU N/A 60 mm N/A 100 N/A 18X4.4 N/A 2.46 in62.5 mm N/A
Unit of Measure
« 6 7 8 9 10 »