QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345044377 | N/A QF500S303X65MM | N/A 65 mm | N/A 500 | N/A 18X4.4 | N/A 3.75 in95.3 mm | N/A |
| 88345044409 | N/A QF500X65MM | N/A 65 mm | N/A 500 | N/A 18X4.4 | N/A 3.75 in95.3 mm | N/A |
| 88345095972 | N/A QF500X70MM | N/A 70 mm | N/A 500 | N/A 20X4.9 | N/A 3.75 in95.3 mm | N/A |
| 88345044411 | N/A QF500X75MM | N/A 75 mm | N/A 500 | N/A 20X4.9 | N/A 3.75 in95.3 mm | N/A |
| 88345044378 | N/A QF500S303X80MM | N/A 80 mm | N/A 500 | N/A 22X5.4 | N/A 3.75 in95.3 mm | N/A |
| 88345041049 | N/A QF500X80MM | N/A 80 mm | N/A 500 | N/A 22X5.4 | N/A 3.75 in95.3 mm | N/A |
| 88345045749 | N/A QF500X80MMU | N/A 80 mm | N/A 500 | N/A 22X5.4 | N/A 3.75 in95.3 mm | N/A |
| 88345043152 | N/A QF500X85MM | N/A 85 mm | N/A 500 | N/A 22X5.4 | N/A 3.75 in95.3 mm | N/A |
| 88345044412 | N/A QF500X89MM | N/A 89 mm | N/A 500 | N/A 25x5.4 | N/A 3.75 in95.3 mm | N/A |
| 88345043153 | N/A QF500X90MM | N/A 90 mm | N/A 500 | N/A 25x5.4 | N/A 3.75 in95.3 mm | N/A |
| 88345044413 | N/A QF500X95MM | N/A 95 mm | N/A 500 | N/A 25x5.4 | N/A 3.75 in95.3 mm | N/A |
| 88345044379 | N/A QF500X100MM | N/A 100 mm | N/A 500 | N/A 28x6.4 | N/A 3.75 in95.3 mm | N/A |
| 88345041046 | N/A QF500X100MMU | N/A 100 mm | N/A 500 | N/A 28x6.4 | N/A 3.75 in95.3 mm | N/A |
| 88345095899 | N/A QF500X105MM | N/A 105 mm | N/A 500 | N/A 28x6.4 | N/A 3.75 in95.3 mm | N/A |
| 88345095971 | N/A QF500X108MM | N/A 108 mm | N/A 500 | N/A 28x6.4 | N/A 3.75 in95.3 mm | N/A |
| 88345044363 | N/A QF500S303X110MM | N/A 110 mm | N/A 500 | N/A 28x6.4 | N/A 3.75 in95.3 mm | N/A |
| 88345095852 | N/A QF500X110MM | N/A 110 mm | N/A 500 | N/A 28x6.4 | N/A 3.75 in95.3 mm | N/A |
| 88345044380 | N/A QF500X110MMU | N/A 110 mm | N/A 500 | N/A 28x6.4 | N/A 3.75 in95.3 mm | N/A |
| 88345096462 | N/A QF500X115MM | N/A 115 mm | N/A 500 | N/A 32x7.4 | N/A 3.75 in95.3 mm | N/A |
| 88345043932 | N/A QF1000X30MMU | N/A 30 mm | N/A 1000 | N/A 8X3.3 | N/A 4.6 in116.8 mm | N/A |
| 88345043959 | N/A QF1000X60MM | N/A 60 mm | N/A 1000 | N/A 18X4.4 | N/A 4.6 in116.8 mm | N/A |
| 88345049732 | N/A QF1000X70MM | N/A 70 mm | N/A 1000 | N/A 20X4.9 | N/A 4.6 in116.8 mm | N/A |
| 88345043961 | N/A QF1000X75MM | N/A 75 mm | N/A 1000 | N/A 20X4.9 | N/A 4.6 in116.8 mm | N/A |
| 88345043962 | N/A QF1000X80MM | N/A 80 mm | N/A 1000 | N/A 22X5.4 | N/A 4.6 in116.8 mm | N/A |
| 88345039979 | N/A QF1000X80MMU | N/A 80 mm | N/A 1000 | N/A 22X5.4 | N/A 4.6 in116.8 mm | N/A |