QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345043685 | N/A QF15X32MMU | N/A 32 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345043686 | N/A QF15X34MM | N/A 34 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345043687 | N/A QF15X34MMU | N/A 34 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345032890 | N/A QF15S303X35MM | N/A 35 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345031033 | N/A QF15X35MM | N/A 35 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345043214 | N/A QF15X35MMU | N/A 35 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345032891 | N/A QF15S303X38MM | N/A 38 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345005230 | N/A QF15X38MM | N/A 38 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345095983 | N/A QF15X38MMU | N/A 38 mm | N/A 15 | N/A 10X3.3 | N/A 1.34 in34 mm | N/A |
| 88345049221 | N/A QF15X38MME | N/A 38 mm | N/A 15 | N/A 12 X 3.3 | N/A 1.34 in34 mm | N/A |
| 88345032892 | N/A QF15S303X40MM | N/A 40 mm | N/A 15 | N/A 12X3.3 | N/A 1.34 in34 mm | N/A |
| 88345005231 | N/A QF15X40MM | N/A 40 mm | N/A 15 | N/A 12X3.3 | N/A 1.34 in34 mm | N/A |
| 88345043688 | N/A QF15X40MMU | N/A 40 mm | N/A 15 | N/A 12X3.3 | N/A 1.34 in34 mm | N/A |
| 88345044279 | N/A QF25X12MM | N/A 12 mm | N/A 25 | N/A 4x1.8 | N/A 1.81 in46 mm | N/A |
| 88345044285 | N/A QF25X18MM | N/A 18 mm | N/A 25 | N/A 6X2.8 | N/A 1.81 in46 mm | N/A |
| 88345005316 | N/A QF25X19MM | N/A 19 mm | N/A 25 | N/A 6X2.8 | N/A 1.81 in46 mm | N/A |
| 88345043694 | N/A QF25X19MMU | N/A 19 mm | N/A 25 | N/A 6X2.8 | N/A 1.81 in46 mm | N/A |
| 88345095288 | N/A QF25S303X20MM | N/A 20 mm | N/A 25 | N/A 6X2.8 | N/A 1.81 in46 mm | N/A |
| 88345043108 | N/A QF25X20MM | N/A 20 mm | N/A 25 | N/A 6X2.8 | N/A 1.81 in46 mm | N/A |
| 88345043695 | N/A QF25X20MMU | N/A 20 mm | N/A 25 | N/A 6X2.8 | N/A 1.81 in46 mm | N/A |
| 88345043696 | N/A QF25X22MM | N/A 22 mm | N/A 25 | N/A 6X2.8 | N/A 1.81 in46 mm | N/A |
| 88345043697 | N/A QF25X22MMU | N/A 22 mm | N/A 25 | N/A 6X2.8 | N/A 1.81 in46 mm | N/A |
| 88345005319 | N/A QF25X24MM | N/A 24 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043698 | N/A QF25X24MMU | N/A 24 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |
| 88345043076 | N/A QF25S303X25MM | N/A 25 mm | N/A 25 | N/A 8X3.3 | N/A 1.81 in46 mm | N/A |