QUICK FLEX couplings consist of two hubs, one insert, and a cover.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345040989 | N/A QF175X60MM | N/A 60 mm | N/A 175 | N/A 18X4.4 | N/A 2.67 in67.8 mm | N/A |
| 88345044104 | N/A QF175S303X65MM | N/A 65 mm | N/A 175 | N/A 18X4.4 | N/A 2.67 in67.8 mm | N/A |
| 88345095850 | N/A QF175X65MM | N/A 65 mm | N/A 175 | N/A 18X4.4 | N/A 2.67 in67.8 mm | N/A |
| 88345044141 | N/A QF175X65MMU | N/A 65 mm | N/A 175 | N/A 18X4.4 | N/A 2.67 in67.8 mm | N/A |
| 88345044140 | N/A QF175X65MME | N/A 65 mm | N/A 175 | N/A 20 x 4.9 | N/A 2.67 in67.8 mm | N/A |
| 88345043007 | N/A QF175X70MM | N/A 70 mm | N/A 175 | N/A 20X4.9 | N/A 2.67 in67.8 mm | N/A |
| 88345043009 | N/A QF175X70MMU | N/A 70 mm | N/A 175 | N/A 20X4.9 | N/A 2.67 in67.8 mm | N/A |
| 88345044105 | N/A QF175S303X75MM | N/A 75 mm | N/A 175 | N/A 20X4.9 | N/A 2.67 in67.8 mm | N/A |
| 88345043010 | N/A QF175X75MM | N/A 75 mm | N/A 175 | N/A 20X4.9 | N/A 2.67 in67.8 mm | N/A |
| 88345049999 | N/A QF175X75MMU | N/A 75 mm | N/A 175 | N/A 20X4.9 | N/A 2.67 in67.8 mm | N/A |
| 88345044144 | N/A QF175X75MME | N/A 75 mm | N/A 175 | N/A 22 X 5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345044106 | N/A QF175S303X80MM | N/A 80 mm | N/A 175 | N/A 22X5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345095851 | N/A QF175X80MM | N/A 80 mm | N/A 175 | N/A 22X5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345095557 | N/A QF175S303X80MMU | N/A 80 mm | N/A 175 | N/A 22X5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345044147 | N/A QF175X80MMU | N/A 80 mm | N/A 175 | N/A 22X5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345044107 | N/A QF175S303X85MM | N/A 85 mm | N/A 175 | N/A 22X5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345096028 | N/A QF175X85MM | N/A 85 mm | N/A 175 | N/A 22X5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345096437 | N/A QF175S303X85MMU | N/A 85 mm | N/A 175 | N/A 22X5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345046176 | N/A QF175X85MMU | N/A 85 mm | N/A 175 | N/A 22X5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345096011 | N/A QF175X90MM | N/A 90 mm | N/A 175 | N/A 25x5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345096432 | N/A QF175X95MM | N/A 95 mm | N/A 175 | N/A 25x5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345096438 | N/A QF175S303X95MMU | N/A 95 mm | N/A 175 | N/A 25x5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345049320 | N/A QF175X95MMU | N/A 95 mm | N/A 175 | N/A 25x5.4 | N/A 2.67 in67.8 mm | N/A |
| 88345044237 | N/A QF250X30MM | N/A 30 mm | N/A 250 | N/A 8X3.3 | N/A 3.1 in78.7 mm | N/A |
| 88345044250 | N/A QF250X50MM | N/A 50 mm | N/A 250 | N/A 14X3.8 | N/A 3.1 in78.7 mm | N/A |