- Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
Unit of Measure
1
Part Number |
Description |
Bore Size |
Bolt Size (Dimension T) |
Keyway Size |
Outside Diameter |
Overall Length |
Dimension SL |
|---|---|---|---|---|---|---|---|
| 68514414330 | N/A SC500-CP-1/2-1/8X1/16KW | N/A 1/2 in | N/A 1/4-20 x 3/16 | N/A 1/8 x 1/16 in | N/A 1.000 in | N/A 1.500 in | N/A 0.380 in9.65 mm |
| 68514414332 | N/A SC625-CP-5/8-3/16X3/32KW | N/A 5/8 in | N/A 5/16-18 x 1/4 | N/A 3/16 x 3/32 in | N/A 1.250 in | N/A 2.000 in | N/A 0.500 in12.70 mm |
| 68514414335 | N/A SC750-CP-3/4-3/16X3/32KW | N/A 3/4 in | N/A 5/16-18 x 5/16 | N/A 3/16 x 3/32 in | N/A 1.500 in | N/A 2.000 in | N/A 0.500 in12.70 mm |
| 68514414338 | N/A SC875-CP-7/8-3/16X3/32KW | N/A 7/8 in | N/A 5/16-18 x 5/16 | N/A 3/16 x 3/32 in | N/A 1.75 in | N/A 2.000 in | N/A 0.500 in12.70 mm |
| 68514414343 | N/A SC1000-CP-1"-1/4X1/8KW | N/A 1 in | N/A 3/8-16 x 3/8 | N/A 1/4 x 1/8 in | N/A 2.000 in | N/A 3.000 in | N/A 0.750 in19.05 mm |
| 68514414346 | N/A SC1125-CP-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 3/8-16 x 3/8 | N/A 1/4 x 1/8 in | N/A 2.120 in | N/A 3.000 in | N/A 0.750 in19.05 mm |
| 68514414349 | N/A SC1250-CP-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 3/8-16 x 3/8 | N/A 1/4 x 1/8 in | N/A 2.250 in | N/A 4.00 in | N/A 1.000 in25.40 mm |
| 68514414352 | N/A SC1375-CP-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 3/8-16 x 3/8 | N/A 5/16 x 5/32 in | N/A 2.500 in | N/A 4.500 in | N/A 1.000 in25.40 mm |
Unit of Measure
1