RunRight® RAV Anti-Vibration mounts are designed for multi-directional applications requiring the absorption of tensile, pressure and shear loads. Typically mounted horizontally on the floor, they can also be used for wall and ceiling applications. They are manufactured with aluminum housings and inner squares and have steel brackets. They are manufactured with standard Tensys 10™ rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: RunRight Type RAV mounts are to be used where the machine frequency is LESS THAN the Type RAV mount natural frequency.

RunRight® RAV Anti-Vibration Mount
RunRight® RAV 15 to V45 Drawing
Unit of Measure
1 

Part Number

Description 

G Load Range

Width (Dim N)

Height (Dim A)

Depth (Dim B)

Mount Natural Frequency (G Min to G Max)

68514453373 N/A RAV-15-ANTI VIBE MOUNT N/A 67 to 180 lb300 to 800 N N/A 2.32 in N/A 1.93 in N/A 3.15 in N/A 30-23 Hz
68514457653 N/A RAV-18-ANTI VIBE MOUNT N/A 135 to 360 lb600 to 1600 N N/A 2.91 in N/A 2.6 in N/A 3.94 in N/A 25-15 Hz
68514457654 N/A RAV-27-ANTI VIBE MOUNT N/A 292 to 670 lb1300 to 3000 N N/A 3.35 in N/A 3.31 in N/A 5.12 in N/A 28-20 Hz
68514457655 N/A RAV-38-ANTI VIBE MOUNT N/A 585 to 1125 lb2600 to 5000 N N/A 4.61 in N/A 4.13 in N/A 6.10 in N/A 14-12 Hz
68514457656 N/A RAV-45-ANTI VIBE MOUNT N/A 1000 to 1800 lb4500 to 8000 N N/A 5.63 in N/A 5.0 in N/A 7.48 in N/A 15-12 Hz
68514463661 N/A RAV-50-ANTI VIBE MOUNT N/A 1350 to 2700 lb6000 to 12000 N N/A 7.60 in N/A 5.91 in N/A 5.51 in N/A 12-10 Hz
Unit of Measure
1