The RunRight® Rubber Suspension Unit RSS C has one central bore and can be positioned between 0° and 360°. The frictional force of this unit guarantees a securconnection of the lever arms in any position. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
1
Part Number |
Description |
Type |
Dimension A |
Dimension D |
Dimension S |
Dimension L |
Dimension L1 |
|---|---|---|---|---|---|---|---|
| 68514463628 | N/A RSS-C-15X25-SUSPENSION UNIT | N/A RSS C | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm |
| 68514463629 | N/A RSS-C-15X40-SUSPENSION UNIT | N/A RSS C | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 40 mm | N/A 45 mm |
| 68514463630 | N/A RSS-C-15X60-SUSPENSION UNIT | N/A RSS C | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 60 mm | N/A 65 mm |
| 68514463631 | N/A RSS-C-18X30-SUSPENSION UNIT | N/A RSS C | N/A 13 mm | N/A 32 mm | N/A 18 mm | N/A 30 mm | N/A 35 mm |
| 68514463632 | N/A RSS-C-18X50-SUSPENSION UNIT | N/A RSS C | N/A 13 mm | N/A 32 mm | N/A 18 mm | N/A 50 mm | N/A 55 mm |
| 68514463633 | N/A RSS-C-18X80-SUSPENSION UNIT | N/A RSS C | N/A 13 mm | N/A 32 mm | N/A 18 mm | N/A 80 mm | N/A 85 mm |
| 68514437571 | N/A RSS-C-27X40-SUSPENSION UNIT | N/A RSS C | N/A 16 mm | N/A 45 mm | N/A 27 mm | N/A 40 mm | N/A 45 mm |
| 68514437572 | N/A RSS-C-27X60-SUSPENSION UNIT | N/A RSS C | N/A 16 mm | N/A 45 mm | N/A 27 mm | N/A 60 mm | N/A 65 mm |
| 68514437573 | N/A RSS-C-27X100-SUSPENSION UNIT | N/A RSS C | N/A 16 mm | N/A 45 mm | N/A 27 mm | N/A 100 mm | N/A 105 mm |
| 68514437574 | N/A RSS-C-38X60-SUSPENSION UNIT | N/A RSS C | N/A 20 mm | N/A 60 mm | N/A 38 mm | N/A 60 mm | N/A 70 mm |
| 68514437575 | N/A RSS-C-38X80-SUSPENSION UNIT | N/A RSS C | N/A 20 mm | N/A 60 mm | N/A 38 mm | N/A 80 mm | N/A 90 mm |
| 68514437576 | N/A RSS-C-38X120-SUSPENSION UNIT | N/A RSS C | N/A 20 mm | N/A 60 mm | N/A 38 mm | N/A 120 mm | N/A 130 mm |
| 68514463634 | N/A RSS-C-45X80-SUSPENSION UNIT | N/A RSS C | N/A 24 mm | N/A 75 mm | N/A 45 mm | N/A 80 mm | N/A 90 mm |
| 68514463635 | N/A RSS-C-45X100-SUSPENSION UNIT | N/A RSS C | N/A 24 mm | N/A 75 mm | N/A 45 mm | N/A 100 mm | N/A 110 mm |
| 68514463834 | N/A RSS-C-50X120-SUSPENSION UNIT | N/A RSS C | N/A 30 mm | N/A 80 mm | N/A 50 mm | N/A 120 mm | N/A 130 mm |
| 68514463924 | N/A RSS-C-50X200-SUSPENSION UNIT | N/A RSS C | N/A 30 mm | N/A 80 mm | N/A 50 mm | N/A 200 mm | N/A 210 mm |
Unit of Measure
1