The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Unit of Measure
1
Part Number |
Description |
Type |
Dimension C |
Dimension D |
Dimension S |
Dimension L |
Dimension L1 |
|---|---|---|---|---|---|---|---|
| 68514425031 | N/A RSS-S-11X20-SUSPENSION UNIT | N/A RSS S | N/A 8 mm | N/A 20 mm | N/A 11 mm | N/A 20 mm | N/A 25 mm |
| 68514425032 | N/A RSS-S-11X30-SUSPENSION UNIT | N/A RSS S | N/A 8 mm | N/A 20 mm | N/A 11 mm | N/A 30 mm | N/A 35 mm |
| 68514425033 | N/A RSS-S-11X50-SUSPENSION UNIT | N/A RSS S | N/A 8 mm | N/A 20 mm | N/A 11 mm | N/A 50 mm | N/A 55 mm |
| 68514425034 | N/A RSS-S-15X25-SUSPENSION UNIT | N/A RSS S | N/A 11 mm | N/A 27 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm |
| 68514425035 | N/A RSS-S-15X40-SUSPENSION UNIT | N/A RSS S | N/A 11 mm | N/A 27 mm | N/A 15 mm | N/A 40 mm | N/A 45 mm |
| 68514425036 | N/A RSS-S-15X60-SUSPENSION UNIT | N/A RSS S | N/A 11 mm | N/A 27 mm | N/A 15 mm | N/A 60 mm | N/A 65 mm |
| 68514425037 | N/A RSS-S-18X30-SUSPENSION UNIT | N/A RSS S | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 30 mm | N/A 35 mm |
| 68514425038 | N/A RSS-S-18X50-SUSPENSION UNIT | N/A RSS S | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 50 mm | N/A 55 mm |
| 68514425039 | N/A RSS-S-18X80-SUSPENSION UNIT | N/A RSS S | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 80 mm | N/A 85 mm |
| 68514425040 | N/A RSS-S-27X40-SUSPENSION UNIT | N/A RSS S | N/A 22 mm | N/A 45 mm | N/A 27 mm | N/A 40 mm | N/A 45 mm |
| 68514425041 | N/A RSS-S-27X60-SUSPENSION UNIT | N/A RSS S | N/A 22 mm | N/A 45 mm | N/A 27 mm | N/A 60 mm | N/A 65 mm |
| 68514425042 | N/A RSS-S-27X100-SUSPENSION UNIT | N/A RSS S | N/A 22 mm | N/A 45 mm | N/A 27 mm | N/A 100 mm | N/A 105 mm |
| 68514425043 | N/A RSS-S-38X60-SUSPENSION UNIT | N/A RSS S | N/A 30 mm | N/A 60 mm | N/A 38 mm | N/A 60 mm | N/A 70 mm |
| 68514425044 | N/A RSS-S-38X80-SUSPENSION UNIT | N/A RSS S | N/A 30 mm | N/A 60 mm | N/A 38 mm | N/A 80 mm | N/A 90 mm |
| 68514425045 | N/A RSS-S-38X120-SUSPENSION UNIT | N/A RSS S | N/A 30 mm | N/A 60 mm | N/A 38 mm | N/A 120 mm | N/A 130 mm |
| 68514484060 | N/A RSS-S-45X80-SUSPENSION UNIT | N/A RSS S | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 80 mm | N/A 90 mm |
| 68514425047 | N/A RSS-S-45X100-SUSPENSION UNIT | N/A RSS S | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 100 mm | N/A 110 mm |
| 68514484064 | N/A RSS-S-45X150-SUSPENSION UNIT | N/A RSS S | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 150 mm | N/A 160 mm |
| 68514425049 | N/A RSS-S-50X120-SUSPENSION UNIT | N/A RSS S | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 120 mm | N/A 130 mm |
| 68514425050 | N/A RSS-S-50X200-SUSPENSION UNIT | N/A RSS S | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 200 mm | N/A 210 mm |
| 68514425051 | N/A RSS-S-50X300-SUSPENSION UNIT | N/A RSS S | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 300 mm | N/A 310 mm |
| 68514457947 | N/A RSS-SS-S-15X25-SUSPENSION UNIT | N/A RSS S | N/A 11 mm | N/A 27 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm |
Unit of Measure
1