The RunRight® Rubber Suspension Unit RSS S is perfect for square lever arms. The length of the inserted lever arm needs to be three times that of dimension C, as shown in the drawing to the right. Only one through-bolt is required on the smaller units through the RSS S 18. Frictional force is used to secure the lever arms at any position within 360°. They are manufactured with steel housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSS S
RunRight® RSS S Drawing
Unit of Measure
1 

Part Number

Description 

Type

Dimension C

Dimension D

Dimension S

Dimension L

Dimension L1

68514425031 N/A RSS-S-11X20-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 20 mm N/A 25 mm
68514425032 N/A RSS-S-11X30-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 30 mm N/A 35 mm
68514425033 N/A RSS-S-11X50-SUSPENSION UNIT N/A RSS S N/A 8 mm N/A 20 mm N/A 11 mm N/A 50 mm N/A 55 mm
68514425034 N/A RSS-S-15X25-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm
68514425035 N/A RSS-S-15X40-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 40 mm N/A 45 mm
68514425036 N/A RSS-S-15X60-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 60 mm N/A 65 mm
68514425037 N/A RSS-S-18X30-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 30 mm N/A 35 mm
68514425038 N/A RSS-S-18X50-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 50 mm N/A 55 mm
68514425039 N/A RSS-S-18X80-SUSPENSION UNIT N/A RSS S N/A 12 mm N/A 32 mm N/A 18 mm N/A 80 mm N/A 85 mm
68514425040 N/A RSS-S-27X40-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 40 mm N/A 45 mm
68514425041 N/A RSS-S-27X60-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 60 mm N/A 65 mm
68514425042 N/A RSS-S-27X100-SUSPENSION UNIT N/A RSS S N/A 22 mm N/A 45 mm N/A 27 mm N/A 100 mm N/A 105 mm
68514425043 N/A RSS-S-38X60-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 60 mm N/A 70 mm
68514425044 N/A RSS-S-38X80-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 80 mm N/A 90 mm
68514425045 N/A RSS-S-38X120-SUSPENSION UNIT N/A RSS S N/A 30 mm N/A 60 mm N/A 38 mm N/A 120 mm N/A 130 mm
68514484060 N/A RSS-S-45X80-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 80 mm N/A 90 mm
68514425047 N/A RSS-S-45X100-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 100 mm N/A 110 mm
68514484064 N/A RSS-S-45X150-SUSPENSION UNIT N/A RSS S N/A 35 mm N/A 75 mm N/A 45 mm N/A 150 mm N/A 160 mm
68514425049 N/A RSS-S-50X120-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 120 mm N/A 130 mm
68514425050 N/A RSS-S-50X200-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 200 mm N/A 210 mm
68514425051 N/A RSS-S-50X300-SUSPENSION UNIT N/A RSS S N/A 40 mm N/A 80 mm N/A 50 mm N/A 300 mm N/A 310 mm
68514457947 N/A RSS-SS-S-15X25-SUSPENSION UNIT N/A RSS S N/A 11 mm N/A 27 mm N/A 15 mm N/A 25 mm N/A 30 mm
Unit of Measure
1