The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.
Unit of Measure
1
Part Number |
Description |
For Idler Bolt |
ANSI Chain Size |
Chain Rider Number |
Use with Tensioner Size |
CAD |
|---|---|---|---|---|---|---|
| 68514485104 | N/A RCG-ANSI 35&41-GUIDE MM | N/A M8 | N/A 35/41 | N/A P3/8-8 | N/A RT11-M |
N/A
|
| 68514485105 | N/A RCG-ANSI 40-GUIDE MM | N/A M10 | N/A 40 | N/A P1/2-10 | N/A RT 15/18-M |
N/A
|
| 68514485106 | N/A RCG-ANSI 50-GUIDE MM | N/A M10 | N/A 50 | N/A P5/8-10 | N/A RT 15/18-M |
N/A
|
| 68514485107 | N/A RCG-ANSI 60-GUIDE MM | N/A M12 | N/A 60 | N/A P3/4-12 | N/A RT 27-M |
N/A
|
| 68514485253 | N/A RCG-ANSI 31&41-GUIDE IN | N/A 3/8" | N/A 35/41 | N/A P3/8-3/8 | N/A RT 11 | N/A |
| 68514485254 | N/A RCG-ANSI 40-GUIDE IN | N/A 1/2" | N/A 40 | N/A P1/2-1/1 | N/A RT 15/18 |
N/A
|
| 68514485255 | N/A RCG-ANSI 50-GUIDE IN | N/A 5/8" | N/A 50 | N/A P5/8-1/2 | N/A RT 15/18 |
N/A
|
| 68514485256 | N/A RCG-ANSI 60-GUIDE IN | N/A 3/4" | N/A 60 | N/A P3/4-1/2 | N/A RT 27 |
N/A
|
| 68514483303 | N/A RCG-ANSI 80-GUIDE IN | N/A 1" | N/A 80 | N/A P1-3/4 | N/A RT 38 | N/A |
| 68514480055 | N/A RCG-ANSI 100-GUIDE IN | N/A 1 1/4" | N/A 100 | N/A P1-1/4-3/4 | N/A RT 38/45 | N/A |
Unit of Measure
1