RunRight® RT T tensioners are designed for applications requiring very high tensioning forces. They are manufactured with cast iron housings and have a fully welded steel arm and inner square. They are manufactured with standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RT T Tensioner
RunRight® RT T Tensioner Drawing
Unit of Measure
1 

Part Number

Description 

Dimension D

Dimension E

Dimension G

Dimension H

Dimension J1

Dimension J2

68514479412 N/A RT-T-45-DUAL ARM TENSNR N/A 115 mm N/A 223 mm N/A 10 mm N/A M20 N/A 180 mm N/A 225 mm
68514417457 N/A RT-T-50-DUAL ARM TENSNR N/A 150 mm N/A 257 mm N/A 10 mm N/A M24 N/A No Pre-Drilled Hole N/A No Pre-Drilled Hole
68514486087 N/A RT-T-45-TENSNR W/D160A13 IDLER N/A 115 mm N/A 223 mm N/A 10 mm N/A M20 N/A 180 mm N/A 225 mm
Unit of Measure
1