• Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
  • This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
  • The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
Quick Coupling Removal
  • The center drop out section consists of two flanges and the flexible sleeve
  • The flange is bolted to the shaft hub with four hex head cap screws
  • The center drop out section can be removed by removing the hex head cap screws
  • Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
  • Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
SC Type Spacer Coupling Hubs w/o Keyway, Short Length - Imperial
SC Type Spacer Coupling Hubs w/o Keyway, Short Length - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Size 

Hub #

Keyway Size (W x D)

Outside Diameter

Dimension L

Dimension SL

68514436710 N/A 5SCH-SPCR HUB-1/2-NKW N/A 1/2 in N/A 5SCH N/A No Keyway N/A 2.000 in50.80 mm N/A 1.090 in27.69 mm N/A 0.540 in13.72 mm
68514436712 N/A 6SCH-SPCR HUB-5/8-NKW N/A 5/8 in N/A 6SCH N/A No Keyway N/A 2.500 in63.50 mm N/A 1.220 in30.99 mm N/A 0.630 in16.00 mm
68514436714 N/A 7SCH-SPCR HUB-5/8-NKW N/A 5/8 in N/A 7SCH N/A No Keyway N/A 2.810 in71.37 mm N/A 1.470 in37.34 mm N/A 0.710 in18.03 mm
68514436718 N/A 8SCH-SPCR HUB-3/4-NKW N/A 3/4 in N/A 8SCH N/A No Keyway N/A 3.250 in82.55 mm N/A 1.720 in43.69 mm N/A 0.660 in16.76 mm
68514436721 N/A 9SCH-SPCR HUB-7/8-NKW N/A 7/8 in N/A 9SCH N/A No Keyway N/A 3.630 in92.20 mm N/A 1.970 in50.04 mm N/A 1.170 in29.72 mm
68514436729 N/A 10SCH-SPCR HUB-1-1/8-NKW N/A 1 1/8 in N/A 10SCH N/A No Keyway N/A 4.380 in111.25 mm N/A 2.340 in59.44 mm N/A 1.170 in29.72 mm
68514436737 N/A 11SCH-SPCR HUB-1-1/8-NKW N/A 1 1/8 in N/A 11SCH N/A No Keyway N/A 5.250 in133.35 mm N/A 2.720 in69.09 mm N/A 1.360 in34.54 mm
68514436744 N/A 12SCH-SPCR HUB-1-7/8-NKW N/A 1 7/8 in N/A 12SCH N/A No Keyway N/A 5.750 in146.05 mm N/A 2.970 in75.44 mm N/A 1.440 in36.58 mm
Unit of Measure
1