- Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
- Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Unit of Measure
1
Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
|---|---|---|---|---|---|---|---|
| 68514436751 | N/A 13SCH-SPCR HUB-1-3/8-NKW-RSB | N/A 1 3/8 in | N/A 13SCH | N/A No Keyway | N/A 6.130 in155.70 mm | N/A 3.340 in84.84 mm | N/A 1.650 in41.91 mm |
| 68514436758 | N/A 14SCH-SPCR HUB-1-3/4-NKW-RSB | N/A 1 3/4 in | N/A 14SCH | N/A No Keyway | N/A 6.5 in165.10 mm | N/A 3.380 in85.85 mm | N/A 1.920 in48.77 mm |
Unit of Measure
1