- The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
- Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
- Size 6J is made from cast iron.
- J flanges are compatible with EPDM or Neoprene sleeves.
- Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
- The J Type coupling consists of two flanges and one sleeve.
Unit of Measure
1
Part Number |
Description |
Bore Size |
Coupling Size |
Thread (Dimension T) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514462568 | N/A 5J-FLNG-1/2-RSB-NKW-NSS HOLE | N/A 1/2 in | N/A 5J | N/A No Setscrew | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A
|
| 68514462570 | N/A 6J-FLNG-5/8-RSB-NKW-NSS HOLE | N/A 5/8 in | N/A 6J | N/A No Setscrew | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm | N/A |
Unit of Measure
1