- Specifically designed for the pump industry, this coupling accommodates industry standard as well as special pump/motor separation
- This shaft separation facilitates easy pump repair of pump packing, bearings, and seals without disturbing pump or motor mounting and alignment
- The SC Type coupling consists of two flanges, a sleeve and two shaft hubs
- The center drop out section consists of two flanges and the flexible sleeve
- The flange is bolted to the shaft hub with four hex head cap screws
- The center drop out section can be removed by removing the hex head cap screws
- Flats on each hub provides a convenient grip for a wrench in order to facilitate loosening of the screws and, if desired, turning of the pump/motor shafts
- Once the hub is removed from the pump shaft, maintenance on the pump can be done without disturbing equipment alignment
Unit of Measure
1
Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
|---|---|---|---|---|---|---|---|
| 68514436727 | N/A 9SCHS-SPCR HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A 9SCHS | N/A 3/8 x 3/16 in | N/A 3.630 in92.20 mm | N/A 1.530 in38.86 mm | N/A 0.630 in16.00 mm |
| 68514436725 | N/A 9SCHS-SPCR HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 9SCHS | N/A 1/4 x 1/8 in | N/A 3.630 in92.20 mm | N/A 1.530 in38.86 mm | N/A 0.630 in16.00 mm |
| 68514436682 | N/A 9SCHS-SPCR HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 9SCHS | N/A 1/4 x 1/8 in | N/A 3.630 in92.20 mm | N/A 1.530 in38.86 mm | N/A 0.630 in16.00 mm |
| 68514436726 | N/A 9SCHS-SPCR HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 9SCHS | N/A 5/16 x 5/32 in | N/A 3.630 in92.20 mm | N/A 1.530 in38.86 mm | N/A 0.630 in16.00 mm |
| 68514436735 | N/A 10SCHS-SPCR HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A 10SCHS | N/A 3/8 x 3/16 in | N/A 4.380 in111.25 mm | N/A 1.660 in42.16 mm | N/A 0.630 in16.00 mm |
| 68514436733 | N/A 10SCHS-SPCR HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 10SCHS | N/A 1/4 x 1/8 in | N/A 4.380 in111.25 mm | N/A 1.660 in42.16 mm | N/A 0.630 in16.00 mm |
| 68514436684 | N/A 10SCHS-SPCR HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 10SCHS | N/A 1/4 x 1/8 in | N/A 4.380 in111.25 mm | N/A 1.660 in42.16 mm | N/A 0.630 in16.00 mm |
| 68514436734 | N/A 10SCHS-SPCR HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 10SCHS | N/A 5/16 x 5/32 in | N/A 4.380 in111.25 mm | N/A 1.660 in42.16 mm | N/A 0.630 in16.00 mm |
| 68514436736 | N/A 10SCHS-SPCR HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 10SCHS | N/A 3/8 x 3/16 in | N/A 4.380 in111.25 mm | N/A 1.660 in42.16 mm | N/A 0.630 in16.00 mm |
| 68514436743 | N/A 11SCHS-SPCR HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A 11SCHS | N/A 3/8 x 3/16 in | N/A 5.250 in133.35 mm | N/A 1.910 in48.51 mm | N/A 0.750 in19.05 mm |
| 68514436741 | N/A 11SCHS-SPCR HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 11SCHS | N/A 1/4 x 1/8 in | N/A 5.250 in133.35 mm | N/A 1.910 in48.51 mm | N/A 0.750 in19.05 mm |
| 68514436686 | N/A 11SCHS-SPCR HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 11SCHS | N/A 1/4 x 1/8 in | N/A 5.250 in133.35 mm | N/A 1.910 in48.51 mm | N/A 0.750 in19.05 mm |
| 68514436742 | N/A 11SCHS-SPCR HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 11SCHS | N/A 5/16 x 5/32 in | N/A 5.250 in133.35 mm | N/A 1.910 in48.51 mm | N/A 0.750 in19.05 mm |
| 68514436687 | N/A 11SCHS-SPCR HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A 11SCHS | N/A 3/8 x 3/16 in | N/A 5.250 in133.35 mm | N/A 1.910 in48.51 mm | N/A 0.750 in19.05 mm |
| 68514436747 | N/A 12SCHS-SPCR HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A 12SCHS | N/A 1/2 x 1/4 in | N/A 5.750 in146.05 mm | N/A 2.530 in64.26 mm | N/A 1.120 in28.45 mm |
| 68514436748 | N/A 12SCHS-SPCR HUB-2"-1/2X1/4KW | N/A 2 in | N/A 12SCHS | N/A 1/2 x 1/4 in | N/A 5.750 in146.05 mm | N/A 2.530 in64.26 mm | N/A 1.120 in28.45 mm |
| 68514436750 | N/A 12SCHS-SPCR HUB-2-1/4-1/2X1/4KW | N/A 2 1/4 in | N/A 12SCHS | N/A 1/2 x 1/4 in | N/A 5.750 in146.05 mm | N/A 2.530 in64.26 mm | N/A 1.120 in28.45 mm |
| 68514436749 | N/A 12SCHS-SPCR HUB-2-1/8-1/2X1/4KW | N/A 2 1/8 in | N/A 12SCHS | N/A 1/2 x 1/4 in | N/A 5.750 in146.05 mm | N/A 2.530 in64.26 mm | N/A 1.120 in28.45 mm |
| 68514436756 | N/A 13SCHS-SPCR HUB-2-1/8-1/2X1/4KW | N/A 2 1/8 in | N/A 13SCHS | N/A 1/2 x 1/4 in | N/A 6.130 in155.70 mm | N/A 2.470 in62.74 mm | N/A 1.240 in31.50 mm |
| 68514436757 | N/A 13SCHS-SPCR HUB-2-3/8-5/8X5/16KW | N/A 2 3/8 in | N/A 13SCHS | N/A 5/8 x 5/16 in | N/A 6.130 in155.70 mm | N/A 2.470 in62.74 mm | N/A 1.240 in31.50 mm |
Unit of Measure
1