• The J Type flanges in sizes 3J and 4J are made from die cast of high strength zinc alloy (tensile strength of 41,000 psi) and are furnished bore-to-size.
  • Size 5J is provided in either zinc alloy or cast iron depending on the bore size.
  • Size 6J is made from cast iron.
  • J flanges are compatible with EPDM or Neoprene sleeves.
  • Each flange has a keyway and two set screws (one set screw over the key and one at 90° to the keyway).
  • The J Type coupling consists of two flanges and one sleeve.
S-Flex J Type Flanges w/o Keyway - Imperial
S-Flex J Type Flanges w/o Keyway - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514441486 N/A 3J-FLNG-11MMH7-4X1.8MMKW N/A 11.00 mm N/A 3J N/A 4 x 1.8 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
68514441487 N/A 3J-FLNG-12MMH7-4X1.8MMKW N/A 12.00 mm N/A 3J N/A 4 x 1.8 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
68514441488 N/A 3J-FLNG-14MMH7-5X2.3MMKW N/A 14.00 mm N/A 3J N/A 5 x 2.3 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
68514441489 N/A 3J-FLNG-15MMH7-5X2.3MMKW N/A 15 mm N/A 3J N/A 5 x 2.3 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
68514441490 N/A 3J-FLNG-16MMH7-5X2.3MMKW N/A 16.00 mm N/A 3J N/A 5 x 2.3 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
68514441491 N/A 3J-FLNG-19MMH7-6X2.8MMKW N/A 19.00 mm N/A 3J N/A 6 x 2.8 mm N/A 2.062 in52.37 mm N/A 1.500 in38.10 mm N/A 0.810 in20.57 mm N/A
68514441500 N/A 4J-FLNG-14MMH7-5X2.3MMKW N/A 14.00 mm N/A 4J N/A 5 x 2.3 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
68514441501 N/A 4J-FLNG-15MMH7-5X2.3MMKW N/A 15 mm N/A 4J N/A 5 x 2.3 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
68514441502 N/A 4J-FLNG-16MMH7-5X2.3MMKW N/A 16.00 mm N/A 4J N/A 5 x 2.3 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
68514441503 N/A 4J-FLNG-19MMH7-6X2.8MMKW N/A 19.00 mm N/A 4J N/A 6 x 2.8 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
68514441504 N/A 4J-FLNG-20MMH7-6X2.8MMKW N/A 20.00 mm N/A 4J N/A 6 x 2.8 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
68514441505 N/A 4J-FLNG-24MMH7-8X3.3MMKW-BLIND KW N/A 24.00 mm N/A 4J N/A 8 X 3.3 mm N/A 2.460 in62.48 mm N/A 1.630 in41.40 mm N/A 0.880 in22.35 mm N/A
Unit of Measure
1