- S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514436073 | N/A 5S-FLNG-1"-1/4X1/8KW | N/A 1 in | N/A 5S | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436074 | N/A 5S-FLNG-1-1/16-1/4X1/8KW | N/A 1 1/16 in | N/A 5S | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436077 | N/A 5S-FLNG-1-1/4-1/4X1/16KW-SP KW | N/A 1 1/4 in | N/A 5S | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436075 | N/A 5S-FLNG-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 5S | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436076 | N/A 5S-FLNG-1-3/16-1/4X1/8KW | N/A 1 3/16 in | N/A 5S | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436072 | N/A 5S-FLNG-15/16-1/4X1/8KW | N/A 15/16 in | N/A 5S | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436067 | N/A 5S-FLNG-1/2-1/8X1/16KW | N/A 1/2 in | N/A 5S | N/A 1/8 x 1/16 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436070 | N/A 5S-FLNG-13/16-3/16X3/32KW | N/A 13/16 in | N/A 5S | N/A 3/16 x 3/32 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436069 | N/A 5S-FLNG-3/4-3/16X3/32KW | N/A 3/4 in | N/A 5S | N/A 3/16 x 3/32 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436068 | N/A 5S-FLNG-5/8-3/16X3/32KW | N/A 5/8 in | N/A 5S | N/A 3/16 x 3/32 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436071 | N/A 5S-FLNG-7/8-3/16X3/32KW | N/A 7/8 in | N/A 5S | N/A 3/16 x 3/32 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514436097 | N/A 6S-FLNG-1"-1/4X1/8KW | N/A 1 in | N/A 6S | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436098 | N/A 6S-FLNG-1-1/16-1/4X1/8KW | N/A 1 1/16 in | N/A 6S | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436101 | N/A 6S-FLNG-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 6S | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436099 | N/A 6S-FLNG-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 6S | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436100 | N/A 6S-FLNG-1-3/16-1/4X1/8KW | N/A 1 3/16 in | N/A 6S | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436096 | N/A 6S-FLNG-15/16-1/4X1/8KW | N/A 15/16 in | N/A 6S | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436094 | N/A 6S-FLNG-3/4-3/16X3/32KW | N/A 3/4 in | N/A 6S | N/A 3/16 x 3/32 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436093 | N/A 6S-FLNG-5/8-3/16X3/32KW | N/A 5/8 in | N/A 6S | N/A 3/16 x 3/32 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436095 | N/A 6S-FLNG-7/8-3/16X3/32KW | N/A 7/8 in | N/A 6S | N/A 3/16 x 3/32 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436105 | N/A 6S-FLNG-1-1/2-3/8X1/8KW-SP KW | N/A 1 1/2 in | N/A 6S | N/A 3/8 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436106 | N/A 6S-FLNG-1-5/8-3/8X1/8KW-SP KW | N/A 1 5/8 in | N/A 6S | N/A 3/8 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436107 | N/A 6S-FLNG-1-3/4-3/8X1/16KW-SP KW | N/A 1 3/4 in | N/A 6S | N/A 3/8 x 3/16 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436104 | N/A 6S-FLNG-1-7/16-3/8X3/16KW | N/A 1 7/16 in | N/A 6S | N/A 3/8 x 3/16 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|
| 68514436103 | N/A 6S-FLNG-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A 6S | N/A 5/16 x 5/32 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A
|