- S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
- S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
- The S Type coupling consists of two flanges and one sleeve.
Unit of Measure
1
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514441514 | N/A 5S-FLNG-14MMH7-NKW | N/A 14.00 mm | N/A 5S | N/A No Keyway | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A
|
| 68514441547 | N/A 7S-FLNG-19MMH7-NKW | N/A 19.00 mm | N/A 7S | N/A No Keyway | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A
|
| 68514441561 | N/A 8S-FLNG-24MMH7-NKW | N/A 24.00 mm | N/A 8S | N/A No Keyway | N/A 5.450 in138.43 mm | N/A 3.250 in82.55 mm | N/A 2.100 in53.34 mm |
N/A
|
| 68514441575 | N/A 9S-FLNG-24MMH7-NKW | N/A 24.00 mm | N/A 9S | N/A No Keyway | N/A 6.350 in161.29 mm | N/A 3.630 in92.20 mm | N/A 2.410 in61.21 mm | N/A |
Unit of Measure
1